Публікуйте свої продукти
Boomlifts Telescopic: JLG - 1200SJP
Boomlifts Telescopic: JLG - 1200SJP
    Cramo

    Boomlifts Telescopic: JLG - 1200SJP

    TELESCOPIC BOOM LIFT, DIESEL < 37 M

    Dominate the job site with JLG® Ultra Series telescopic boom lifts. When you’re working twelve stories high or more, you want a telescopic boom lift that’s built to perform, and that’s exactly what you get with the Ultra Series. These telescoping lifts were designed for rugged job sites like steel mills, chemical plants, airports, shipyards and heavy construction. They feature an ultra strong 100,000 PSI steel boom, giving you the confidence and support you need to handle 1,000 lb of capacity. And their exclusive controlled arc regulates speeds at the edges of the work envelope, so you feel the same velocity in all positions for enhanced comfort.

    Специфікація
    • Length x Width x Height (mm) - 13670 x 3810 x 3050
    Технічна специфікація
    • Унікальний номерJLG1200SJP
    • Сімейство продуктівBoomlifts Telescopic
    • Група продуктівBoomlifts Telescopic
    • ТипObject (single object)
    • Дата публікації2021-10-26
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectБудівництво - Повітряне обладнання
    • Класифікація IFCObject