Публікуйте свої продукти
695 Series Sliding Door
695 Series Sliding Door
695 Series Sliding Door
695 Series Sliding Door
695 Series Sliding Door
695 Series Sliding Door
    C.R. Laurence

    695 Series Sliding Door

    695 Series doors are the latest advancement in CRL’s expansive line of sliding glass panel systems. They offer an improved track system with a reduced opening force for smooth, quiet, and effortless operation. Glass panel heights can be adjusted 1/4” in either direction using three activators for easier alignment. An optional grid system provides striking aesthetics. 

    The 695 Series utilizes an advanced soft-close body. By reducing the soft-close system from two bodies to one, the sliding mechanism is scaled down to a robust 16-15/16” length, preventing possible sagging at the center over time. In addition, no piston is needed in the soft-close body to absorb impact, resulting in simplified installation and enhanced durability.

    Специфікація
      • Optional grid system for enhanced aesthetics
      • Oil and spring technology
      • Reduced opening force
      • Tested to 200,000 cycles
      • 1/4” door height adjustment
      • Min/max door width: 34-1/4” to 57”
      • Max door height: 118”
      • Max door weight: 330 lb
      • For 3/8” to 1/2” monolithic tempered glass
      • Wall mount, ceiling mount, and drop ceiling mount kits

      Available Finishes:

      Matte Black, Brushed Stainless Anodized, and Satin Anodized

    Технічна специфікація
    • Унікальний номер695-series-sliding-door
    • Сімейство продуктівSliding Doors
    • Група продуктівSliding Door Hardware Systems
    • ТипObject (single object)
    • Дата публікації2025-02-28
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Sliding

    Доступність регіону

    Північна Америка
    Сполучені Штати