Публікуйте свої продукти
Blumcraft® Panic Handles
Blumcraft® Panic Handles
Blumcraft® Panic Handles
Blumcraft® Panic Handles
Blumcraft® Panic Handles
Blumcraft® Panic Handles
Blumcraft® Panic Handles
    C.R. Laurence

    Blumcraft® Panic Handles

    The Original and Iconic Panic Handle

    Panic devices are not created equal. Blumcraft patented the original tubular panic over 50 years ago and has since established an enduring reputation for uncompromising safety and design. Imitated but never matched, Blumcraft is the industry standard, trusted by architects and glass professionals in the most demanding projects.

    Blumcraft Panic Devices offer a sleek, tubular design that makes them ideal for all-glass doors. They feature curved crossbar ends that enhance aesthetics while complying with UL 305 4.3 safety standards.

    Exclusive to Blumcraft® panic handles, the new Security Latch features an industry-first design that provides stronger engagement with the overhead door strike. This keeps glass doors resilient against exterior pull force when locked, significantly enhancing security.

    Специфікація

      • Compatible with up to 12 foot tall doors
      • New Security Latch provides stronger engagement with overhead door strike
      • Slim 1-1/4” tube diameter provides unobstructed views
      • UL, ULC, and ANSI/BHMA certified
      • Passes ANSI/BHMA 400 lb inside push and pull tests
      • Available in Designer Series which features a flat D-shape front
      • Finishes: Polished and Brushed Stainless, Satin and Polished Brass, Oil Rubbed Bronze, Chrome, and Dark Bronze Anodized. Custom finishes upon request. 


    Технічна специфікація
    • Унікальний номерcrl-usalum-blumcraft-panic-handles
    • Сімейство продуктівDoors
    • Група продуктівHardware
    • ТипObject (single object)
    • Дата публікації2019-10-04
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Hardware
    • Класифікація IFCObject
    • Назва UNSPSCLocks and security hardware and accessories
    • Код UNSPSC461715
    • Код Uniclass 2015Pr_75_30_23
    • Опис Uniclass 2015Door and gate operating hardware
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 19 11
    • Заголовок OmniClassHardware for Doors
    • Код CSI UniFormat IIB2030
    • Заголовок CSI UniFormat IIExterior Doors

    Доступність регіону

    Північна Америка
    Сполучені Штати