Публікуйте свої продукти
Series 800 & 850 Durafront Doors
C.R. Laurence

Series 800 & 850 Durafront Doors

3/16" (4.8 mm) Wall Thickness
  • Series 800 Medium Stile, Series 850 Wide Stile
  • Lifetime Warranty on Corner Construction
  • Mechanically Fastened and Welded Corners
  • Heavy-Duty Hinges, Pivot Sets, or Continuous Gear Hinge
Durafront Doors and Frames are fabricated from tubular aluminum extrusions with a wall thickness of 3/16" (4.8 mm). These extra strong, long-lasting entrance packages are ideal for locations subjected to extremely high traffic flow. Durafront Entrance Packages are offered for center and offset hung doors. Offset hung doors are supplied with a pair and a half of heavy-duty hinges, pivot sets, or a continuous gear hinge.
Технічна специфікація
  • Унікальний номерcrl-usalum-series-800-850
  • Сімейство продуктівDoors
  • Група продуктівAluminum Doors And Frames
  • ТипObject (single object)
  • Дата публікації2015-06-27
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectДвері - Other