Публікуйте свої продукти
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
Color Blox 2.0
    Crossville

    Color Blox 2.0

    Celebrate the enduring power and infinite possibilities of color with Color Blox 2.0. This fresh faced enhancement to the original Color Blox line reignites the collection with warmer, on-trend neutrals, as well as fresh blues and greens, and a cleaner white. This concrete inspired line brings a modern, clean sensibility to tile.

    Color Blox 2.0 is about more than just beautiful colors, it is also about functionality. This line brings to you a variety of sizes – 6x6, 12x12, 12x24, and an impressive *24x24 – all trim from cove bases and bull noses to corners and mosaics. Made in the USA, Color Blox 2.0 is Green Square Certified and Petal Certified by the International Living Future Institute, making it a beautiful responsible selection.

    Please note: 4 x 12 field tiles are only available by special order only.

    *24 x 24 field tiles are available in the following colors Boot Black, Cotton Sheets, I See the Moon, Mud Pie, Sandbox, Slinky, Tree House, Wet Clay.

    Зв’яжіться з Crossville

    Технічна специфікація
    • Унікальний номерcolor-blox-porcelain-stone-2-point-0-tile
    • Сімейство продуктівTile
    • Група продуктівPorcelain Stone
    • ТипObject (single object)
    • Дата публікації2024-10-11
    • Номер видання1
    Пов'язані
    • Матеріал основнийPorcelain
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Floor Tiles
    • Код CSI MasterFormat 201409 30 13
    • Заголовок CSI MasterFormat 2014Ceramic Tiling
    • Номер OmniClass23-15 17 13 13 13 11
    • Заголовок OmniClassCeramic Mosaic Tile Flooring