Публікуйте свої продукти
Snippet
Snippet
Snippet
    Crossville

    Snippet

    5 colors; 2 faces; 1 size… who knew you could get such creativity within a small little package? With Snippet, you can. With just a left and right mirrored iteration of bold, graphic geometry, an almost endless array of patterns can be created to help you express your vision! The tone-on-tone design feels edgy and organic all at once, and the colorways match our Swatches lines to add even more options to your design. This wall tile can be used indoors in both commercial and residential spaces, making installation options a snap.

    This dynamic deco, created in collaboration with renowned tile designer Michael R. Golden, is truly unique. Don't let the 3x12 format fool you… this little snippet of tile makes a huge statement when used on a large scale. Michael's vision led him to "seek a component with endless pattern options".

    Зв’яжіться з Crossville

    Технічна специфікація
    • Унікальний номерsnippet-ceramic-wall-tile
    • Сімейство продуктівTile
    • Група продуктівCeramic Wall Tile
    • ТипObject (single object)
    • Дата публікації2024-10-11
    • Номер видання1
    Пов'язані
    • Матеріал основнийCeramic-coloured fine natural stone
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Mosaic Tiles
    • Код CSI MasterFormat 201409 30 13
    • Заголовок CSI MasterFormat 2014Ceramic Tiling
    • Номер OmniClass23-15 17 13 13 13 11
    • Заголовок OmniClassCeramic Mosaic Tile Flooring