Публікуйте свої продукти
I-Tech 9000HD Two-channel, 3500W @ 4Ω Power Amplifier
Crown Audio

I-Tech 9000HD Two-channel, 3500W @ 4Ω Power Amplifier

Inside and out, the I-Tech HD is one of the most technologically advanced professional touring amplifiers on the market today. Building on the decades of innovation, invention, and insight Crown is known for, the I-Tech HD features five new patents – three on the power supply alone – giving you an amp that goes well beyond the expected. At the heart of the new I-Tech HD is the BSS OMNIDRIVEHD™ processing engine. Four times faster than its predecessor and featuring Linear Phase FIR filters and LevelMAX™ limiters, OMNIDRIVEHD provides unmatched clarity and sonically pure signal processing.

Специфікація
  • Features

    Innovation

    • BSS OMNIDRIVEHD™ DSP processing with IIR filters and linear phase FIR filters

    • Covered by five patents

    • Fan has true tachometer feedback for fan fault protection and precise control over thermal performance, so the amp runs longer and harder than the competition

    • Includes SLM (Sweep Load Monitoring) with system-level diagnostics

    Performance

    • Ultra smooth processing by onboard high-definition BSS OMNIDRIVEHD DSP with 24-bit, 192kHz Cirrus Logic SHARC A/D and D/A converters

    • LevelMAX™ peak voltage and RMS power limiters communicate with each other, resulting in smooth and accurate response, better sound

    • True Ethernet backbone – fast, reliable and scalable

    • High common-mode rejection eliminates hum and RFI on input cables

    • 6th-generation patented Class-I (BCA®) circuitry couples power efficiently to the load and provides low AC current draw

    Versatility

    • Global Power Supply; universal AC input accepts100-240VAC, 50/60Hz (±15%)

    • Front-panel USB connector transfers presets to/from a USB drive to the amp’s DSP

    • New software interface based on customer feedback manages presets, provides easier system-level changes, and includes a configuration wizard

    • The only product available with analog, AES/EBU, CobraNet®, HiQnet™and Ethernet connectivity

    • User -definable front panel security feature

    • The only tour sound amplifier that provides inputs routable to any output (analog, AES, or CobraNet)

    Power

    • Professional-grade connectors for all inputs and outputs

    • Full power-supply voltage is always available, allowing instantaneous power on demand

    • Quality-graded components let you safely drive the amplifier harder

    • More total capacitance provides tremendous energy reserves for power bursts

    • 200Vrms peak output voltage provides clean transient peaks

    Specifications

    Channels2
    Sensitivity1.4Vrms to 7.75Vrms
    Signal to Noise Ratio>112dB
    THD<0.1%
    Intermodulation Distortion<0.2%
    Frequency Response±0.25dB
    Crosstalk>80dB
    Common Mode Rejection> 70dB typical
    Power Connector20A IEC
    Dimension (HxWxD)89mm x 483mm x 411mm
    3.5in x 19in x 16.2in
    Shipping Weight16.3kg (36lbs)
    Net Weight12.7kg (28lbs)
Технічна специфікація
  • Унікальний номерcrown-i-tech-9000hd
  • Сімейство продуктівAmplifiers
  • Група продуктівI-Tech HD Series
  • ТипObject (single object)
  • Дата публікації2022-01-27
  • Номер видання1
  • Висота (у дюймах)3.5
  • Ширина (у дюймах)19
  • Глибина (у дюймах)16.2
Пов'язані
  • Вага нетто (у фунтах)28
Класифікація
  • Категорія BIMobjectЕлектроніка - Аудіо
  • Класифікація IFCElectrical Element
  • Код за ETIMEC000117
  • Назва за ETIMHiFi Amplifier
  • Назва UNSPSCAudio and visual presentation and composing equipment
  • Код UNSPSC4511
  • Код Uniclass 2015Pr_60_75_08_02
  • Опис Uniclass 2015Audio amplifiers
  • Код CSI MasterFormat 201411 52 00
  • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
  • Номер OmniClass23-37 15 23 11
  • Заголовок OmniClassStereo Amplifiers

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад