Публікуйте свої продукти
Paralleling Equipment
Cummins

Paralleling Equipment

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

PowerCommand® digital paralleling systems from Cummins Power Generation offer more benefits not available on any other brand of paralleling system.

Systems Without Equal: From true digital control of startup, synchronization, and no-break power transitions — to sophisticated diagnostics, remote monitoring and networkability — PowerCommand Digital Paralleling Systems are without equal. In 10 seconds or less, PowerCommand Digital Paralleling Systems can parallel and synchronize all your diesel and multiple gas-engine generator sets with each other and the utility. This true distributed logic concept features paralleling controls mounted on the generator sets, low or medium voltage power sections and the digital master control for supervisory functions.

Controls are designed and manufactured around standardized control blocks for increased reliability. As a result, PowerCommand systems deliver better performance with increased functionality. And, because they use fewer components, they take up to 40 percent less space than traditional systems.

PowerCommand® systems are installed in thousands of applications worldwide – including electric generation and distribution systems, industrial plants, commercial buildings, hospitals, wastewater treatment plants, transportation systems and pipeline stations.
Технічна специфікація
  • Унікальний номерcummins-paralleling
  • Сімейство продуктівDistribution Boards and Control Panels
  • Група продуктівParalleling Equipment
  • ТипObject (single object)
  • Дата публікації2012-05-09
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectHVAC - Control Panels