Публікуйте свої продукти
OTEC Transfer Switches
Cummins

OTEC Transfer Switches

4.1 з 5 зірок4.1(9 відгуки)

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

The OTEC automatic transfer switch series provides the basic features needed for primary source and generator set monitoring, generator set starting, and load transfer functions for emergency standby power applications.

Overview:
The OTEC transfer switches monitor both power sources, signal generator set to start, automatically transfer power, and return the load to the primary power source once a stable utility is available. The fully integrated controller is designed for practical functionality, with LED indicators and digital pushbuttons for ease of operator use.

Cummins Power Generation switches are built to withstand thousands of switching cycles, ensuring maximum reliable operation. The benefits include:

  • Easy Service/Access - Plug connections, door-mounted controls, ample access space, compatible terminal markings simplify access.
  • Advanced Transfer Switch Mechanism - Bi-directional linear motor actuator provides virtually friction-free, constant-force, straight-line transfer switch action with no complex gears or linkage.
  • Break-Before-Make Action - Independent break-before-make action is used for both 3-pole and 4-pole/switched neutral switches.
  • Main Contacts - Heavy-duty silver alloy contacts with separate arcing surfaces and multi-leaf chutes are rated for total system transfer including overload interruption.
  • Mechanical Interlock - Prevents simultaneous closing of normal and emergency contacts.
  • Positive Interlocking - Mechanical and electrical interlocking prevent source-to-source connection through the power or control wiring.
  • Manual Operation - Manual operation handles, shielded termination, and over center type contact mechanisms allow effective, manual operation under de-energized conditions.
  • Microprocessor Control - Fully-featured PowerCommand® 40 microprocessor control is standard with all features, settings and adjustments software-enabled for ease of setup and accuracy.
  • Service Entrance Option Available

PowerCommand®40 Transfer Switch Control Features and Highlights:

  • Digital Display - The PowerCommand® 40 offers a clear back-lit LCD display, showing system operational status, contextual icons and warnings.
  • PC & Front Panel Configuration - The modules can be easily configured using the PC software. Selected front panel editing is also available.
  • Configurable Digital I/O - Configurable digital inputs and outputs make the PowerCommand® 40 fully flexible to a suit a wide variety of applications.
  • Communications Capability - Optional MODBUS RS485 communication module allows integration of the transfer switch into an external BMS or Scada systems.
  • Inbuilt Programmable Exerciser - Configure pre-set automatic starting and stopping of the generator as well as stopping the ATS carrying out a transfer (when in Auto mode). Run with load or without load.
  • Test Modes - Test system with or without load.

Wherever you are, whatever your job, Cummins expertise is Always On

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining digital master controls. Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,00 dealer locations and 500 part distribution facilities in over 190 countries spread across 6 continents.

Специфікація
  • Ampere Rating: 40 - 1200

Технічна специфікація
  • Унікальний номерotec-transfer-switch
  • Сімейство продуктівSwitches
  • Група продуктівAutomatic Transfer Switches
  • ТипObject (single object)
  • Дата публікації2022-01-18
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектричні - Switchgear
  • Класифікація IFCElectric Distribution
  • Назва UNSPSCSwitchgear systems
  • Код UNSPSC39121105
  • Код Uniclass 2015Pr_60_70_48_05
  • Опис Uniclass 2015Automatic transfer switching equipment (TSE)
  • Код CSI MasterFormat 201426 36 00
  • Заголовок CSI MasterFormat 2014Transfer Switches
  • Номер OmniClass23-35 37 11
  • Заголовок OmniClassAutomatic Transfer Switches
  • Код CSI UniFormat IID5010
  • Заголовок CSI UniFormat IIElectrical Service and Distribution

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка