Публікуйте свої продукти
EVOPLUS SMALL
Dab Pumps

EVOPLUS SMALL

Low energy consumption electronic wet rotor circulator, suitable for commercial heating and air conditioning systems. Operating range: from 2 to 12 m3 / h with head up to 11 meters. Operating mode: proportional pressure, constant pressure, constant speed. Syncronous motor and built-in inverter technology. Port to port length: 180-220-250mm. Connection thread : DN 25 (pump couplings 1 1/2")- DN 32 (pump couplings 2"). Connection Flange : DN32-40. Working pressure: 16 bar (1600 kPa).
Специфікація
  • Enbloc circulator composed of cast iron hydraulic section and wet rotor synchronous motor. Motor casing in aluminium. Scroll type pump body featuring high hydraulic efficiency thanks to highly precise design and smooth internal surfaces. In-line suction and discharge ports. The single version is supplied as standard with insulating covers to avoid heat loss and/or the formation of condensate on the pump body. EVOPLUS circulators for small community systems are connected to the power supply line by means of a convenient connector with relative plug supplied as standard that makes the operation simple and fast. Impeller in technopolymer, motor shaft in alumina held in graphite bearings lubricated by the pumping medium. Rotor protective jacket in stainless steel. Ceramic thrust ring, ethylene propylene seals and stator jacket in carbon fiber composite. Permanent magnet synchronous motor. The twin version features an automatic swing check valve incorporated in the discharge port to avoid water recirculating through the unit when it is not running; moreover, a blank flange is supplied as standard to allow either of the two motors to be removed for servicing. Standard execution of the pump body is PN 16; the flanged version features 4 slots compatible with PN 6 / PN 10 / PN 16 counter-flanges for interchangeability of pumps in existing systems. Circulator protection rate: IP 44 Insulation Class: F Standard voltage: single-phase 220/240 V, 50/60H This product complies with European standards EN 61800-3 – EN 60335-1 – EN 60335-2-51 TECHNICAL DATA Operating range: 2 to 12 m³/h with head up to 11 meters Liquid temperature range: from -10 °C to +110 °C. Pumped liquid: clean, free of solid contaminants and mineral oils, non-viscous, chemically neutral, close to the properties of water. (max. glycol contents 30%) Maximum working pressure: 16 bars (1600 kPa) Standard flanging: DN 32, DN 40 PN 6 / PN 10 / PN 16 (4 slots) Maximum ambient temperature: +40°C Minimum suction pressure: the values are given in the relevant tables. Accessories: 1/2"F, 3/4"F, 1"F, 1"1/4F, 1"1/4M unions, DN 32 PN 6 and DN 40 PN 10 threaded counter flanges. Electromagnetic compatibility: EVOPLUS circulators comply with standard EN 61800-3, in category C2,in terms of electromagnetic compatibility. Electromagnetic emissions: Residential environment (containment measures may be necessary in certain cases). Conducted emissions: Residential environment (containment measures may be necessary in certain cases).
Технічна специфікація
  • Унікальний номерEVOPLUS-SMALL
  • Сімейство продуктівCirculators
  • Група продуктівWet Rotor Electronic Circulators
  • ТипObject (single object)
  • Дата публікації2019-03-19
  • Номер видання1
  • Висота (мм)204
  • Ширина (мм)124
  • Глибина (мм)224
Пов'язані
  • Матеріал основнийCast iron
  • Матеріал допоміжнийPlastic
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectСантехніка - Pumps
  • Код за ETIMEC010980
  • Назва за ETIMBuilt-in circulation pump
  • Код Uniclass 2015Pr_65_53
  • Опис Uniclass 2015Pump products
  • Код CSI MasterFormat 201422 35 23
  • Заголовок CSI MasterFormat 2014Circulating, Domestic Water Heat Exchangers
  • Номер OmniClass23-27 17 00
  • Заголовок OmniClassPumps

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

4.4 з 5 зірок 4.4 (8)
4.1 з 5 зірок 4.1 (10)
4.6 з 5 зірок 4.6 (7)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit