Публікуйте свої продукти
GENIX
GENIX
GENIX
    Dab Pumps

    GENIX

    GENIX is the DAB automatic lifting stations range, designed to provide the maximum level of efficiency in the 3 main moments of its lifecycle. Quick installation, comfort in utilization and simplified maintenance make GENIX the new benchmark in the setup of a bathroom or a kitchen... where you never thought it was possible.

    GENIX is indispensable when the wastewater coming from WC, showers, washbasins, bidet or domestic appliances cannot be expelled by gravity.

    These lifting stations can be installed wherever there is the wish to add a toilet or a sink during new installations, renovations or new constructions, without the need for invasive structural interventions.

    Специфікація
    • APPLICATIONS

      Its use is needful whenever the wastewater coming from the WC, the shower, the washbasin or the bidet cannot be expelled by gravity. GENIX models normally have a front WC connection. The difference in the GENIX WL is the side WC connection, specifically designed for WC wall-mounted installations or where there is no room enough behind the WC. In the model 130, beside the WC, three more lines can be connected, such as shower, washbasin, bidet or bathtub. The models offered stand out for silent running, even more improved in the Comfort version. The pump, powerful and reliable, and the grinding system, with blades in nickel plated stainless steel, make together a long lasting and basically daily maintenance-free product. Extremely easy the maintenance in case of clog or motor blocking, with the possibility to dismount the motor subassembly only operating on two screws, and with the unique discharge tap that will allow a clean, and free of problems, maintenance. In case of blockage, the motor unit can be accessed from the outside, with no need to remove the product. Extraordinary maintenance will be extremely easy, clean and without issues. The installation kit comes with easy-connect fittings adaptable to various pipe sections and including built-in non-return valves Available, as accessories, an acoustic alarm anti-flooding and an adaptor pipe, to adapt the GENIX to a vast majority of existing installations.

      CONSTRUCTIONAL CHARACTERISTICS

      Tank in Barium 15% polypropylene. In the Comfort version, soundproof shield in Barium 70% polypropylene. Impeller in PPO 30% GF. Motor shaft in stainless steel. Grinding blades in nickel plated stainless steel.

      MOTOR CONSTRUCTIONAL CHARACTERISTICS

      Asyncronous motor in stainless steel.

      Shaft and motor sleeve in stainless steel.

      Thermal protection for overheating. Motor shaft wear resistant.

    Технічна специфікація
    • Унікальний номерGENIX
    • Сімейство продуктівAutomatic Lifting Station
    • Група продуктівAutomatic Lifting Station
    • ТипObject (single object)
    • Дата публікації2022-01-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийPlastic
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectСантехніка - Pumps
    • Класифікація IFCPipe Fitting
    • Код за ETIMEC010860
    • Назва за ETIMWastewater pump unit
    • Назва UNSPSCWater pumps
    • Код UNSPSC40151510
    • Код Uniclass 2015Pr_65_53
    • Опис Uniclass 2015Pump products
    • Код CSI MasterFormat 201433 32 00
    • Заголовок CSI MasterFormat 2014Wastewater Utility Pumping Stations
    • Номер OmniClass23-27 17 00
    • Заголовок OmniClassPumps
    • Код CSI UniFormat IID2090
    • Заголовок CSI UniFormat IIOther Plumbing Systems
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
    4.4 з 5 зірок 4.4 (8)
    4.1 з 5 зірок 4.1 (10)
    4.6 з 5 зірок 4.6 (7)