Публікуйте свої продукти
LENS NF SATI WATERTIGHT SEMI-RECESSED
LENS NF SATI WATERTIGHT SEMI-RECESSED
LENS NF SATI WATERTIGHT SEMI-RECESSED
LENS NF SATI WATERTIGHT SEMI-RECESSED
    Daisalux

    LENS NF SATI WATERTIGHT SEMI-RECESSED

    *Available only in France*

    Self-contained emergency luminaire with LED technology, with cylindrical body made of synthetic material and opal or transparent polycarbonate diffuser. Suitable for semi-recessed mounting on suspended or solid (KSP-Lens) ceiling.

    Специфікація
    • A (SATI): An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
      TCA (SATI ADRESSABLE): An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

      Characteristics:
      Format: Lens
      Operation: Non-maintained, Maintained, Autotest (SATI), TCA (SATI ADRESSABLE)
      Duration (h): 1
      Installation height (m): 2 à 25
      Emergency lamp: MHBLED
      Charging indicator: LED
      Protection rating: IP66 IK04
      Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz
      Test device: Autotest (SATI), TCA (SATI ADRESSABLE)
      Remote control connection: Yes
      Battery type: NiMH
      Electrical insulation: Type II
      Photometric data:
      Luminous flux in emergency (lm): 200-400

    Технічна специфікація
    • Унікальний номерLENS_ESM_FR
    • Сімейство продуктівLens
    • Група продуктівEmergency Luminaires
    • ТипObject (single object)
    • Дата публікації2018-06-07
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийElectronic & optical components
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectОсвітлення - Emergency & Security
    • Класифікація IFCLight Fixture
    • Назва UNSPSCEmergency lighting and accessories
    • Код UNSPSC391117

    Доступність регіону

    Європа
    Франція

    Схожі продукти