Публікуйте свої продукти
Danby DAR044A6BSLDBO Outdoor Compact Refrigerator
Danby DAR044A6BSLDBO Outdoor Compact Refrigerator
    Danby

    Danby DAR044A6BSLDBO Outdoor Compact Refrigerator

    How do you make the great outdoors more refreshing than they already are? With the addition of this sleek Danby outdoor refrigerator, of course! Tested to operate in a tropical environment, this unit is made for durability in exterior conditions and functionality in entertaining atmospheres. Featuring Danby’s exclusive Contemporary Classic retro-inspired curved door design, rubber-grip ergonomic handle and stylized worktop, its exterior features are only outmatched by its signature interior. Boasting 4.4 cubic-feet (124 liters) of storage and cooling space, it features two and a half tempered glass shelves for maximum storage versatility and a see-through vegetable crisper with glass top. There’s more than enough room for larger bottles and the spacious unit helps keep electricity bills in check with its Energy Star rating and state-of-the-art mechanical thermostat. Maintenance and cleaning are as simple as can be with the automatic defrost system and spotless-steel finish. It also includes an efficient CanStor® beverage dispenser and reliable LED interior light. This model is built for convenience as the reversible door hinge allows you to adjust it for either left or right-handed opening. This esteemed refrigerator also comes with a worry-free 12-month warranty on parts and labor.

    As Featured on Amazon.com

    Специфікація
      • 4.4 cu.ft (124 L) capacity compact all-refrigerator
      • Energy Star® compliant
      • 4 castors featuring stainless steel ball bearings for rust-resistance
      • Tested for cooling capacity in a tropical environment (109°F / 43°C)
      • Rated to IPX4 water ingress protection for safety
      • Waterproof electrical housing
      • UV protected plastics
      • Environmentally friendly R600a refrigerant
      • Spotless steel door finish - looks identical to real stainless steel but without the smudging
      • Automatic defrost
      • Rubber-grip ergonomic door handle
      • Vegetable crisper and cover
      • 2 full width and 1 half-width adjustable glass shelves
      • Integrated door shelving with tall bottle storage
      • CanStor® beverage dispensing system
      • Mechanical thermostat
      • Interior LED light
      • Scratch resistant worktop
      • Integrated door lock
      • Reversible door hinge
      • Crystal clear food grade waterproof ice bucket
    Технічна специфікація
    • Унікальний номерDanby-DAR044A6BSLDBO-Outdoor-Compact-Refrigerator
    • Сімейство продуктівRefrigerator
    • Група продуктівOutdoor
    • ТипDocumentation (info)
    • Дата публікації2019-02-28
    • Номер видання1
    • Висота (у дюймах)33
    • Ширина (у дюймах)20.7
    • Глибина (у дюймах)21
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectКухня - Appliances
    • Назва UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
    • Код UNSPSC52
    • Код CSI MasterFormat 201411 30 13
    • Заголовок CSI MasterFormat 2014Residential Appliances
    • Номер OmniClass23-21 23 33
    • Заголовок OmniClassResidential Refrigerators And Freezers

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit