Публікуйте свої продукти
dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)
    dasso Group

    dassoXTR Epic Cognac Deck 1x6 Fused Exterior Bamboo Decking (G2 - Deck Plank)

    dassoXTR Fused Bamboo Deck is the superior choice for bamboo deck applications and has been used worldwide in many commercial and residential projects. Our bamboo decks incorporate dasso's patented fusion process and is Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo deck planks are precision end matched to attach the planks seamlessly together. The deck planks come in 2 different profiles called G2 Deck Plank (XTR-DK20-G2-PP and EPC-DK20-G2-PP) and G1 Starter/End Plank (XTR-DK20-G1-PP and EPC-DK20-G1-PP). They are also available in two colors. The G2 Deck Plank has 2 grooves, one on each of the long side on the plank meant for attaching fastener. The gaps between rows differ base on fastener. Most top down installed fastener will leave a gap of 7/32”, this is because the space is necessary to allow driver to reach screwhead. The G1 plank is meant for starter and ending planks. It has a groove on one side and flush on the other long side. The G1 plank is also for use on the stairs step. Two planks usually form a step and 2 planks also form a raiser. dassoXTR Fused Bamboo Decking is a modular design system to install seamlessly together.
    Специфікація
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Size: 3/4+" X 5-3/8" X 6'
      Construction: Strand
      Joinery: End matched, both side lengths grooved
      Face/bottom milling: One side reeded face, 3mm ridges
      Lin. ft. Per Bundle: 18.00
      Lin. ft. Per Pallet: 1152.00
      Sq.ft. per Bundle: 8.10
      Sq.ft. Coverage/Bdl: 8.327
      Pre-primed : Yes - WOCA oil
      Type(s) of installation: Hidden clips and Face Screw (Countersink plugs available)
      Finishes: Pre-primed - with Natural Oil

    Технічна специфікація
    • Унікальний номерEPC-DK20-G2-PP-Bamboo-Deck-Composite
    • Сімейство продуктівdassoXTR Bamboo Classic Espresso
    • Група продуктівdassoXTR Fused Bamboo Decking
    • ТипObject (single object)
    • Дата публікації2020-07-28
    • Номер видання1
    • Висота (у дюймах)0.79
    • Ширина (у дюймах)5.39
    • Глибина (у дюймах)72
    Пов'язані
    • Матеріал основнийBamboo
    • Матеріал допоміжнийComposite
    • Розроблено вСполучені Штати
    • Виготовлено вКитай
    • Вага нетто (у фунтах)13.2
    Класифікація
    • Категорія BIMobjectБудівництво - Decks, Slabs & Floors
    • Класифікація IFCFloor
    • Назва UNSPSCWood flooring
    • Код UNSPSC30161702
    • Код Uniclass 2015Ss_30_20
    • Опис Uniclass 2015Flooring and decking systems
    • Код CSI MasterFormat 201409 62 23
    • Заголовок CSI MasterFormat 2014Bamboo Flooring
    • Номер OmniClass23-15 17 13 11
    • Заголовок OmniClassWood Flooring
    • Код CSI UniFormat IIC3020
    • Заголовок CSI UniFormat IIFloor Finishes

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати