Публікуйте свої продукти
Arnika, Bath mixer, wall-mounted
Arnika, Bath mixer, wall-mounted
Arnika, Bath mixer, wall-mounted
Arnika, Bath mixer, wall-mounted
Arnika, Bath mixer, wall-mounted
    Deante

    Arnika, Bath mixer, wall-mounted

    The bathtub tap combines aesthetic appearance and functionality. Classic shapes are greatly composed in both small bathrooms and large bathing salons. A solid corpus was made of the highest quality brass and elegantly finished. It's easy to clean it and prevents excessive stone deposition. The bathtub tap is also equipped with aerator. The device breaks the drops and aeration of a stream. Thanks to this, the water is softer.
    Специфікація
    • MIXER
      Finish: gold
      Mixer type: two-handle, mixer
      Installation method: wall-mounted
      Flow class [l/min]: B ≤ 25.2 (19.9 - 25.2)
      Acoustic group [dB]: I (x ≤ 20)
      Check valves: yes
      MIXER CARTRIDGE
      Ceramic cartridge size: 35 mm
      SPOUTS
      Spout type: still
      Mixer spout range [mm]: 184
      Material: brass
      FUNCTION SWITCH
      Switch type: ceramic mechanical
      AERATORS
      Aerator type: silicone
      Aerator size: M24

    Технічна специфікація
    • Унікальний номерBQA_Z10N
    • Сімейство продуктівSanitary
    • Група продуктівFausets
    • ТипObject (single object)
    • Дата публікації2023-11-07
    • Номер видання1
    Пов'язані
    • Матеріал основнийBrass
    Класифікація
    • Категорія BIMobjectSanitary - Taps & Mixers