Публікуйте свої продукти
Linear drain 60 cm - Reversible
Linear drain 60 cm - Reversible
Linear drain 60 cm - Reversible
    Deante

    Linear drain 60 cm - Reversible

    A linear shower outflow is an interesting alternative to traditional shower trays. It is very efficient and welcomes water well. At the same time, it gives a large arrangement freedom when designing interior design. It is built of stainless steel known for its antiseptic and anti-corrosive properties. All components, including siphon, are easily accessible, which makes cleaning the bathroom will be a clean pleasure. The element has 60 cm long. This is a reversible model.
    Специфікація
    • Finish:  nero
      Length [mm]:  600
      Material:  stainless steel
      Siphon flow [l/s]:  54
      Siphon 360 degrees:  Yes
      Siphon included:  Yes
      adjustable feet included:  Yes
      Reversible drain:  Yes
      Waterproofing mat:  Yes
    Технічна специфікація
    • Унікальний номерKOS_N06D
    • Сімейство продуктівSanitary
    • Група продуктівAccessories
    • ТипObject (single object)
    • Дата публікації2022-04-26
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийStainless steel
    Класифікація
    • Категорія BIMobjectСантехніка - Водовідведення
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
    4.8 з 5 зірок 4.8 (26)
    4.3 з 5 зірок 4.3 (15)