Публікуйте свої продукти
130100 Wall-hung trough urinal
DELABIE

130100 Wall-hung trough urinal

Wall-hung trough urinal, 1200 x 575 x 275mm. Bacteriostatic 304 stainless steel. Polished satin finish. Stainless steel thickness: 1.2mm. Top water inlet F½". Supplied with 1 stainless steel sparge pipe (perforated horizontal pipe) for optimum rinsingof urinal surface. Vertical waste outlet. Water saving: optimal rinsing with 0.1 L/sec. per service i.e. 0.3L per use. Drainage on the right. Waste outlet 1½". Supplied with fixing elements. Without trap. Possible to add one or more bacteriostatic 304 stainless steel dividers (ref. 100900). Fix directly onto the urinal in the desired location. Installation advice: if you wish to install 2 urinals side by side, we recommend ordering one urinal with drainage on the left and one with drainage on the right. Weight: 17.5kg.
Технічна специфікація
  • Унікальний номер130100
  • Сімейство продуктівSanitary
  • Група продуктівUrinal
  • ТипObject (single object)
  • Дата публікації2020-02-13
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийStainless steel
  • Розроблено вPortugal
  • Виготовлено вPortugal
Класифікація
  • Категорія BIMobjectSanitary - Urinals
  • Класифікація IFCSanitary Terminal
  • Назва UNSPSCUrinals
  • Код UNSPSC30181506
  • Код Uniclass 2015Pr_40_20_93
  • Опис Uniclass 2015Urinal and WC fittings
  • Номер OmniClass23-31 21 00
  • Заголовок OmniClassUrinals

Доступність регіону

Азія Європа Африка Південна Америка Океанія Північна Америка
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit