Публікуйте свої продукти
2664T1BEL Sequential mechanical basin mixer
2664T1BEL Sequential mechanical basin mixer
    DELABIE

    2664T1BEL Sequential mechanical basin mixer

    Deck-mounted tall mechanical basin mixer. Sequential mechanical mixer: opens and closes with cold water over a range of 70°. Single hole mixer with swivelling spout H. 160mm L. 160mm. Tall mixer with BIOSAFE hygienic outlet suitable for fitting a BIOFIL terminal filter. Ø 35 sequential ceramic cartridge with pre-set maximum temperature limiter. Spout with internal tube with smooth interior and very low water volume. The speed of the water inside this tube reduces biofilm development considerably. Thermal shocks are possible without removing the control lever or shutting off the cold water supply. Body with very volume of water (no niches where bacteria can develop). Flow rate regulated at 5 lpm. Hygiene control lever L. 200mm requires no manual contact. Rotating PEX flexibles F3/8". No risk of cross flow between the hot and cold water. Filters and non-return valve on the CW inlet. Fixings reinforced by 2 stainless steel rods. Mixer ideal for healthcare facilities, retirement and care homes, hospitals and clinics. Mixer suitable for people with reduced mobility. 30-year warranty.
    Технічна специфікація
    • Унікальний номер2664T1BEL
    • Сімейство продуктівSanitary
    • Група продуктівBasin mixer
    • ТипObject (single object)
    • Дата публікації2022-10-21
    • Номер видання1
    • Висота (мм)291
    • Ширина (мм)50
    • Глибина (мм)225
    Посилання
    Пов'язані
    • Матеріал основнийBrass
    • Розроблено вФранція
    • Виготовлено вФранція
    • Вага нетто (кг)1903
    Класифікація
    • Категорія BIMobjectSanitary - Taps & Mixers
    • Класифікація IFCSanitary Terminal
    • Назва UNSPSCSanitary ware
    • Код UNSPSC301815
    • Код Uniclass 2015Pr_60_45_90_51
    • Опис Uniclass 2015Mechanical mixers
    • Номер OmniClass23-31 11 00
    • Заголовок OmniClassFaucets

    Доступність регіону

    Європа
    Бельгія
    Люксембург
    Нідерланди