Публікуйте свої продукти
5071N White L-shaped anti-bacterial Nylon shower grab bar, H. 1,245mm
5071N White L-shaped anti-bacterial Nylon shower grab bar, H. 1,245mm
5071N White L-shaped anti-bacterial Nylon shower grab bar, H. 1,245mm
    DELABIE

    5071N White L-shaped anti-bacterial Nylon shower grab bar, H. 1,245mm

    L-shaped shower grab bar Ø 32mm, for people with reduced mobility. Helps the user stand and secures movement in the bath or shower. Can be used as a shower rail by adding a shower head holder and/or soap dish. NylonClean anti-bacterial treatment: optimal protection against bacterial development. Can be installed with the upright to the left or right side. Suitable for intensive use in public places or the healthcare sector. High strength polyamide (Nylon): with 2mm reinforced steel core treated against corrosion. Uniform non-porous surface for easy maintenance and hygiene. Good resistance to chemical products and cleaning. Anti-UV treatment. Warm to the touch. 38mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. Fixings concealed by a 6-hole cover plate, Ø 73mm. Supplied with stainless steel screws for concrete walls. Dimensions: 1,245 x 450mm. Tested to over 200kg. Maximum recommended user weight 135kg. 30-year warranty. CE marked.
    Технічна специфікація
    • Унікальний номер5071N
    • Сімейство продуктівSanitary
    • Група продуктівAccessibility
    • ТипObject (single object)
    • Дата публікації2024-10-03
    • Номер видання1
    • Висота (мм)1316
    • Ширина (мм)523
    • Глибина (мм)70
    Посилання
    Пов'язані
    • Матеріал основнийNylon
    • Розроблено вFrance
    • Виготовлено вFrance
    • Вага нетто (кг)2974
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCSanitary Terminal
    • Код за ETIMEC011028
    • Назва за ETIMGrab handle/rail disabled sanitary
    • Код Uniclass 2015Pr_40_20
    • Опис Uniclass 2015Sanitary fittings and accessories
    • Номер OmniClass23-25 45 11 25 15
    • Заголовок OmniClassPhysically Challenged Toilet Grab Bars

    Доступність регіону

    Азія Європа Африка Південна Америка Океанія Північна Америка
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Belgium
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bosnia and Herzegovina
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Brunei
    Bulgaria
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    Cambodia
    Croatia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    China
    Cyprus
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    Georgia
    Czech Republic
    Chad
    Guyana
    Haiti
    India
    Denmark
    Côte d'Ivoire
    Paraguay
    Honduras
    Indonesia
    Estonia
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iran
    Finland
    Djibouti
    Suriname
    Mexico
    Iraq
    France
    Egypt
    Uruguay
    Nicaragua
    Israel
    Germany
    Equatorial Guinea
    Venezuela
    Panama
    Japan
    Greece
    Eritrea
    Puerto Rico
    Jordan
    Hungary
    Eswatini
    The Bahamas
    Kazakhstan
    Iceland
    Ethiopia
    Trinidad and Tobago
    Kuwait
    Ireland
    Gabon
    United States
    Kyrgyzstan
    Italy
    Ghana
    Laos
    Latvia
    Guinea
    Lebanon
    Lithuania
    Guinea-Bissau
    Malaysia
    Luxembourg
    Kenya
    Mongolia
    Moldova
    Lesotho
    Myanmar (Burma)
    Montenegro
    Liberia
    Nepal
    Netherlands
    Libya
    North Korea
    North Macedonia
    Madagascar
    Oman
    Norway
    Malawi
    Pakistan
    Poland
    Mali
    Palestine
    Portugal
    Mauritania
    Philippines
    Romania
    Morocco
    Qatar
    Russia
    Mozambique
    Saudi Arabia
    Serbia
    Namibia
    South Korea
    Slovakia
    Niger
    Sri Lanka
    Slovenia
    Nigeria
    Syria
    Spain
    Republic of the Congo
    Taiwan
    Svalbard and Jan Mayen
    Rwanda
    Tajikistan
    Sweden
    Senegal
    Thailand
    Switzerland
    Sierra Leone
    Türkiye
    Ukraine
    Somalia
    Turkmenistan
    United Kingdom
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit