Публікуйте свої продукти
762901 TEMPOFLUX 2 direct flush valve
DELABIE

762901 TEMPOFLUX 2 direct flush valve

Flush system without cistern: directly connected to pipework. Chrome-plated metal wall plate Ø 195mm. Concealed mechanical fixing of the wall plate. Multipurpose recessing housing. Recessing depth can be adjusted from 0 - 20mm. 6L single flush. Soft-touch operation. Vacuum breaker. Integrated stopcock and flow rate / flush volume adjuster. Solid brass body. Chrome-plated metal push-button. In-line inlet M¾". Outlet connection for PVC tube Ø 26/32mm. Acoustic level complies with European standard EN 12541 class II. Upstream supply pipes: minimum Ø 20mm required at all points (including connectors). Base flow rate: 1 L/sec at 1 bar dynamic pressure. Compatible with rain water. Suitable for rimless WC pans without flow rate regulation and suitable for people with reduced mobility. 30-year warranty. This model does not have a waterproof recessing housing. The installer must ensure that the recessing area is waterproof and any leaks or condensation can drain away (see installation guide).
Технічна специфікація
  • Унікальний номер762901
  • Сімейство продуктівSanitary
  • Група продуктівWC valve
  • ТипObject (single object)
  • Дата публікації2022-04-01
  • Номер видання1
  • Висота (мм)195
  • Ширина (мм)195
  • Глибина (мм)52
Посилання
Пов'язані
  • Матеріал основнийMetal
  • Розроблено вFrance
  • Виготовлено вFrance
  • Вага нетто (кг)1522
Класифікація
  • Категорія BIMobjectSanitary - Туалет
  • Класифікація IFCSanitary Terminal
  • Назва UNSPSCSanitary ware
  • Код UNSPSC301815
  • Код Uniclass 2015Pr_40_20
  • Опис Uniclass 2015Sanitary fittings and accessories
  • Номер OmniClass23-31 19 00
  • Заголовок OmniClassToilets

Доступність регіону

Азія Європа Африка Південна Америка Океанія Північна Америка
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit