Публікуйте свої продукти
Standard
DRE

Standard

Single- or double leaf flush door, with or without glazing , available in a wide range of colors. Rebated, non-rebated and sliding door leaves available. Selected models available from stock. Designed to be used in residential and public service buildings as interior doors.

Специфікація
  • STANDARD OPTIONS
    - door leaf frame made of softwood
    - "honeycomb"-filled core
    - glass pane white bark, 4 mm thick (for glazed doors)

    OPTIONS WITHOUT EXTRA CHARGE
    - glass pane „chinchila” or „window blind”
    - ventilation sleeves
    - three hinges - applies to rebated door leaf

    OPTIONS AVAILABLE WITH EXTRA CHARGE
    - Silent package 37dB (drop seal + soundproof core) (STANDARD 10 only)*
    - MAT DRE, DECORMAT BROWN, DECORMAT GRAPHITE glass (glazed doors only)
    - white frost VSG 22.1 composite safety glass (glazed doors only)
    - tubular chipboard core
    - "90" and "100" door leaf width (non-rebated)
    - "110" door leaf width (rebated, STANDARD 10 only)
    - additional mortise lock (STANDARD 10 with tubular chipboard and fixed door frame only)
    - ventilation undercutting
    - recuperative undercutting (-15 mm)
    - plastic ventilation grille
    - aluminum ventilation grille
    - cover strip for double non-rebated door leaf
    - double leaf door
    - BULAJ porthole glazing in black or steel colour available separately
    - third Estetic 80 hinge for non-rebated doors (extra charge is added to the price of the door frame)

    * Silent 37dB package applies to rebated and non-rebated single-leaf door

    REBATED DOOR LEAF
    - straight edge, flat glazing frame
    - 2 silver screw-in pivot hinges
    - single-point mortise lock (simple key, bathroom, cylinder insert or economic)
    - "80E" and "90E" width (so-called "investment standard", door clearance 800 mm and 900 mm with 90 degrees opening angle respectively, available on special request, subject to approval of the Investment Department)

    NON-REBATED DOOR LEAF (EXTRA CHARGE)
    - edge without rebate, flat glazing frame
    - sockets for 2 concealed Estetic 80 hinges (hinges supplied as part of the door frame)
    - magnetic mortise lock (simple key, bathroom, cylinder insert or economic)

    SLIDING DOOR LEAF
    - edge without rebate, flat or rounded glazing frame
    - socket for hook lock and/or for handles

    AVAILABLE FROM STOCK:
    - STANDARD 10, rebated, color oak evoke (selected configurations)

Технічна специфікація
  • Унікальний номерstandard
  • Сімейство продуктівFlush Doors
  • Група продуктівStandard doors
  • ТипAssembly (multiple objects)
  • Дата публікації2024-11-04
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийMDF
  • Матеріал допоміжнийWood
  • Розроблено вPoland
  • Виготовлено вPoland
Класифікація
  • Категорія BIMobjectДвері - Interior
  • Класифікація IFCDoor
  • Код за ETIMEC003535
  • Назва за ETIMInterior door (complete with frame)
  • Код Uniclass 2015EF_25_30
  • Опис Uniclass 2015Doors and windows
  • Код CSI MasterFormat 201408 10 00
  • Заголовок CSI MasterFormat 2014Doors and Frames
  • Номер OmniClass23-17 11 00
  • Заголовок OmniClassDoors

Доступність регіону

Європа
Czech Republic
Germany
Ireland
Lithuania
Poland
Slovakia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit