Публікуйте свої продукти
L-Cube Console vanity unit wall-mounted - LC4880
L-Cube Console vanity unit wall-mounted - LC4880
L-Cube Console vanity unit wall-mounted - LC4880
L-Cube Console vanity unit wall-mounted - LC4880
    DURAVIT AG

    L-Cube Console vanity unit wall-mounted - LC4880

    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • Comes completely assembled and adjusted
    • Comfortable soft-close mechanism: soft self-closing mechanism for gentle closing of drawers
    • Furniture are opened and closed with gentle finger pressure (tip-on technology)
    • High-quality interior elements made of solid wood for organising drawers can be added as an option (note: built-in at the factory, cannot be retrofitted)
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • The drawer, fully extendable and with high weight capacity, offers plenty of practical storage space
    • Without handle for a flat front
    Специфікація
    • Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Concrete grey Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4880007070000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, White Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4880018180000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Natural oak Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4880030300000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Oak terra Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4880035350000 Duravit L-Cube Console vanity unit wall-mounted, Number of pull-out compartments: 1, Graphite Matt, Decor, Number of drawers: 1, Incl. console: Yes, Tap hole drillings possible, Without handle, Siphon cut-out: Yes, Siphon cover: Yes, Soft self-closing automatic with damping, Tip-on fitting, Interior system Optional - LC4880049490000
    Технічна специфікація
    • Унікальний номерl-cube-console-vanity-unit-wall-mounted-lc4880
    • Сімейство продуктівBathroom furniture
    • Група продуктівVanity units
    • ТипObject (single object)
    • Дата публікації2025-03-16
    • Номер видання1
    • Висота (мм)482
    • Ширина (мм)820
    • Глибина (мм)550
    Посилання
    Пов'язані
    • Матеріал основнийChipboard
    • Виготовлено вGermany
    • Вага нетто (кг)40
    Класифікація
    • Категорія BIMobjectSanitary - Storage
    • Класифікація IFCFurniture
    • Код за ETIMEC011381
    • Назва за ETIMBathroom furniture set

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit