Публікуйте свої продукти
Edwards ModuLaser® Detector Module, Minimum & Standard Displays
Edwards ModuLaser® Detector Module, Minimum & Standard Displays
Edwards ModuLaser® Detector Module, Minimum & Standard Displays
    Edwards

    Edwards ModuLaser® Detector Module, Minimum & Standard Displays

    ModuLaser is a scalable aspirating smoke detection solution that makes installation easier, maintenance quicker, and takes applications further than traditional air sampling detectors. Two basic module types comprise the ModuLaser solution: a display module, and a detector module. Each detector module can accommodate up to 250 m / 820 ft. of combined sampling pipe. Display modules and detector modules communicate by RS-485 interconnections.

    Display modules are available in three configurations: Standard with TFT color display, status LED's and navigation buttons, Minimum with only status LED's, and Command which is similar to the Standard but with the added functionality to control various modules over SenseNET. The Minimum and Standard Display Modules can each support up to 8 detector modules, while the Command Display Module can support up to 127 modules across the SenseNET network.

    Please note: The detector module must pair with one of the display modules (Standard or Minimum)

    The Detector Module is a fully self-contained unit, which aspirate the sampled air from the protected area, analyze the air and based
    on ClassiFire™ determine if a pre-alarm or alarm should be raise, if smoke particles would be present in the sampled air. If an alarm
    condition or fault condition would occur, then the unit will activate the corresponding local relay output, subjected to the programming of the relays. Simultaneously the alarm or fault condition would also be reported to the Display Module to which the Detector Module is connected.

    Display modules are available in three configurations: Standard with TFT color display, status LED's and navigation buttons, Minimum with only status LED's, and Command which is similar to the Standard but with the added functionality to control various modules over SenseNET. The Minimum and Standard Display Modules can each support up to 8 detector modules, while the Command Display Module can support up to 127 modules across the SenseNET network.

    The Standard Display Module features a user interface which consist of a TFT color display, navigation buttons and status LED’s. Configuration of the Standard Display Module (and associated detectors modules) can be done via the user interface, via a
    computer using Remote software or via SenseNET using a Command Display Module. The TFT color display support simple
    operations like changing configuration options via a menu driven structure, but also advanced features like viewing the chart
    recording in graphical format.

    The Standard Display Module has two USB ports, one master and one slave. The master is used to connect a pen drive/memory stick,
    which in turn can be used for storing the configuration, the event logs or chart recordings, or for firmware upgrade purposes. While
    the USB slave is used to connect to a computer.

    The ModuLaser Minimum Display Module offers a cost effective alternative to the Standard Display Module. While the Standard Display Module features a user interface which consist of a TFT color display, navigation buttons and status LED’s, the Minimum Display Module only features status LED’s. Depending on the requirements of the installation, only having status LED’s might be sufficient to locally indicate faults or alarms while still reporting faults and alarms via the relay outputs. Due to the absence of a screen and navigation buttons, the Minimum Display Module(and associated detectors modules) must be configured via a computer using Remote software or via SenseNET using a Command Display Module.

    Специфікація
    • Standard Features

      • Modular Design

      Separate centrally-controllable detector modules allow efficient piping and discrete zones with no overlap.

      • Zoned aspirating smoke detection

      Individual detector modules provide detection for individual areas or zones, specific zone alarm information can be

      transmitted to the main fire alarm panel through dedicated alarm relays within each detector module.

      • Simplified installation

      Ingenious docking station design allows detectors to be easily connected together as a group. Sensitive electronics are easily

      removed to ensure they will not be damaged during first fix installation. Aspirating pipework and cable entries can easily

      be made into either the top or the bottom of the unit.

      • Intuitive user interface

      Bright easy-to-see color TFT display and universal navigation and control buttons take the guesswork out of programming

      and diagnostics.

      • Easy pipe connection

      The quick fit pipe adaptor system locks down securely, yet leaves plenty of room for easy pipe connection and removal.

      • Quick location of smoke

      Each detector module is self-contained, which means no delays in determining in which zone (sampling pipe) smoke is present.

    Технічна специфікація
    • Унікальний номерedwards-modulaser
    • Сімейство продуктівElectronics
    • Група продуктівFire/Smoke Detectors
    • ТипObject (single object)
    • Дата публікації2024-03-11
    • Номер видання1
    Класифікація
    • Категорія BIMobjectFire Products - Захист від вогню
    • Номер OmniClass23-29 29 13 11
    • Заголовок OmniClassSmoke Detectors

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти

    4.6 з 5 зірок 4.6 (15)
    4.7 з 5 зірок 4.7 (17)
    4.7 з 5 зірок 4.7 (24)