Публікуйте свої продукти
EGOTAPE 1000 FLEXDICHTBAND
EGO Dichtstoffwerke

EGOTAPE 1000 FLEXDICHTBAND

Butyl tape with flexible stretch foil

EGOTAPE 1000 FLEX SEALING TAPE is a laminated Butyl rubber-based sealing tape with self-adhesive, thermoplastic properties, which is laminated with a flexible PE film that can be stretched by up to 300 %. The sealing itself is always provided by the Butyl compound based on the thickness of the compound. The properties and components of the flexible sealing tape make it ideal as a joint tape in the field of sustainable construction and it has been verified in accordance with the DGNB, LEED, BREEAM and BNB assessment systems.

EGOTAPE 1000 FLEX SEALING TAPE is an ideal joint tape for sealing difficult and rounded areas on different substrates, e.g. sealing requirements for pipe sealing, window recesses or pipe penetrations.

Специфікація
  • Standard Color Butyl:

    • grey

    Standard Color Foil:

    • transparent

    Dimensions:

    • 1,5X50MM 25MX 6/box
    • 1,5X75MM 25MX 4/box
    • 1,5X100MM 25MX 2/box
    • Special profiles on request

    Storage:
    Rolls can be stored horizontally, dry and protected from dust:

    • 24 months [at +20 °C]

    Protect against mechanical damage.

Технічна специфікація
  • Унікальний номерegotape-1000
  • ТипBuilding Material
  • Дата публікації2024-10-22
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вНімеччина
  • Виготовлено вНімеччина
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Protective Coatings

Доступність регіону

Європа
Австрія
Німеччина