Публікуйте свої продукти
EGOTAPE 2000 ALUDICHTBAND
EGO Dichtstoffwerke

EGOTAPE 2000 ALUDICHTBAND

Butyl tape with aluminum foil

EGOTAPE 2000 ALUMINUM SEALING TAPE is an aluminum-laminated butyl rubber-based sealing tape with self-adhesive, thermoplastic properties, which is coated with a tear-resistant aluminum foil. Sealing is provided by the butyl compound based on the thickness of the compound in combination with the airtight aluminum lamination - high radon and water vapor diffusion tightness can be achieved with EGOTAPE 2000 ALUMINUM SEALING TAPE. Both open and covered joints can be permanently sealed with EGOTAPE 2000 ALUMINUM SEALING TAPE. In addition, EGOTAPE 2000 ALUMINUM SEALING TAPE is characterized by its sustainability values as a joint tape in the field of "sustainable building" and is verified according to the DGNB, LEED, BREEAM and BNB assessment systems.

EGOTAPE 2000 ALUMINUM SEALING TAPE is ideal for universal sealing of joints in the entire construction sector with maximum vapor Diffusion tightness and as a universal sealing tape in the entire automotive, bodywork and special vehicle construction sector.

Специфікація
  • Standard Color Butyl:

    • grey

    Standard Color Foil:

    • grey

    Dimensions:

    • 0,9X40MM 25MX 8/box
    • 0,9X50MM 25MX 6/box
    • 0,9X60MM 25MX 6/box
    • 0,9X80MM 25MX 4/box
    • 0,9X100MM 25MX 2/box
    • 0,9X150MM 25MX 2/box
    • 1,5X35MM 25MX 8/box
    • 1,5X40MM 25MX 8/box
    • 1,5X45MM 25MX 6/box
    • 1,5X50MM 25MX 6/box
    • 1,5X60MM 25MX 6/box
    • 1,5X80MM 25MX 4/box
    • 1,5X100MM 25MX 2/box
    • 1,5X120MM 25MX 2/box
    • 1,5X150MM 25MX 2/box
    • 1,5X200MM 25MX 2/box
    • Special profiles on request

    Storage:
    Rolls can be stored horizontally, dry and protected from dust:

    • 24 months [at +20 °C]

    Protect against mechanical damage.

Технічна специфікація
  • Унікальний номерegotape-2000
  • ТипBuilding Material
  • Дата публікації2024-10-22
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вНімеччина
  • Виготовлено вНімеччина
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Protective Coatings

Доступність регіону

Європа
Австрія
Німеччина