Публікуйте свої продукти
MIT 514/513-Heat Exchanger
Ekin Endustriyel

MIT 514/513-Heat Exchanger

Plate Heat Exchangers are types of equipments, which facilitate heat transfer between two fluids, with high efficiency. It basically operates by passing fluids through the gaps between corrugated metal plates, which placed side by side. Their surfaces are often designed in special designs & shapes, which optimize the heat transfer.

As Turkey's first plate heat exchanger manufacturer, we have been offering these efficient and effective heat transfer equipment, to our valuable customers under our MIT brand, for almost20years.

Plate heat exchangers are devices used for heat transfer, known for their high efficiency and space-saving capabilities. These exchangers allow heat exchange between two different fluids, equipped with a series of thin metal plates arranged parallel to each other, creating narrow channels in between. This structure maximizes the heat transfer area while minimizing the overall volume of the device. Plate heat exchangers are generally made from materials with high thermal conductivity, such as stainless steel.

Специфікація
  • Pressure vessel codes: PED (2014/68/EU)

    Max Flow Rate: 49,48 m³/h

    Liquid capacity between two plates: 0,30 m³

    Plate Heat Transfer Surface: 0,15 m²

    Body Materials: ST 52 / AISI 304 / AISI 316

    Heat Transfer Plate Materials: AISI 304 / AISI 316L / Titanium / Alloy C276 / Alloy C2000

    Gasket: EPDM/NBR/VITON

    Connection Type: Flanged / Thread


Технічна специфікація
  • Унікальний номерekin-endustriyel-mit-514-heat-exchanger
  • Сімейство продуктівHeat Exchanger
  • Група продуктівGasketed Plate Heat Exchangers
  • ТипObject (single object)
  • Дата публікації2024-12-12
  • Номер видання1
  • Висота (мм)920
  • Ширина (мм)350
Пов'язані
  • Матеріал основнийCarbon Steel
  • Матеріал допоміжнийStainless steel
  • Розроблено вTürkiye
  • Виготовлено вTürkiye
Класифікація
  • Категорія BIMobjectHVAC - Heat Exchanger
  • Класифікація IFCHeat Exchanger
  • Код за ETIMEG015220
  • Назва за ETIMHeat exchangers
  • Код Uniclass 2015Pr_60_60_38_62
  • Опис Uniclass 2015Plate heat exchangers
  • Код CSI MasterFormat 201423 57 00
  • Заголовок CSI MasterFormat 2014Heat Exchangers for HVAC
  • Номер OmniClass23-27 23 13
  • Заголовок OmniClassPlate and Frame Heat Exchangers

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit