Публікуйте свої продукти
Electrolux BI CombiBottom 700
Electrolux

Electrolux BI CombiBottom 700

Up to 95% of vitamins preserved with GreenZone+ technology.*The 700 GreenZone+ Fridge Freezer has a sealed drawer where humidity is kept at a balanced level by managing excess condensation, which helps to prevent food spoilage. This preserves up to 95% of vitamins by protecting produce with the right amount of humidity.

**Vitamin preservation rate based on external test on vitamin C retention in blueberries after 11 days in GreenZone+ compartment.

Специфікація
  • 925975013
Технічна специфікація
  • Унікальний номерelectrolux-bi-combibottom-700
  • Дата публікації2025-12-22
  • Номер видання1
Класифікація
  • Категорія BIMobjectКухня - Appliances