Публікуйте свої продукти
DLR1720101_3_MR2 Lustertone® Classic Stainless Steel 17" x 20" x 10-1/8" Single Bowl Drop-in Sink
Elkay

DLR1720101_3_MR2 Lustertone® Classic Stainless Steel 17" x 20" x 10-1/8" Single Bowl Drop-in Sink

Lustertone® Classic Stainless Steel 17" x 20" x 10-1/8" Single Bowl Drop-in Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Center drain placement, and Sides and Bottom pads.

Compliance: 

  • Massachusetts MA approved
  • ASME A112.19.3
  • CSA B45.4
  • cUPC listed
  • IPC listed
  • NPCC listed

Features:

  • FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look
  • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim
  • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
  • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
  • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
  • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
  • LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean
  • EXTRA-DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters
  • MADE IN THE USA: This Elkay® product is proudly made in the USA
  • DRAIN OPENING: Sink drain opening measures 3-1/2"
  • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    Специфікація
    • key words: GOURMET, Lustertone
    Технічна специфікація
    • Унікальний номерDLR1720101_3_MR2
    • Сімейство продуктівSINK
    • Група продуктівLustertone Classic
    • ТипObject (single object)
    • Дата публікації2026-06-22
    • Номер видання1
    • Висота (у дюймах)10.12
    • Ширина (у дюймах)20
    • Глибина (у дюймах)17
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вUnited States
    • Вага нетто (у фунтах)8.5
    Класифікація
    • Категорія BIMobjectКухня - раковини

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit