Публікуйте свої продукти
Elval Colour Library - etalbond ACP Coatings Collection for Facades
Elval Colour Library - etalbond ACP Coatings Collection for Facades
Elval Colour Library - etalbond ACP Coatings Collection for Facades
Elval Colour Library - etalbond ACP Coatings Collection for Facades
    ELVAL COLOUR

    Elval Colour Library - etalbond ACP Coatings Collection for Facades

    With more than 40 years of experience in Aluminium Coating and Colour Matching, Elval Colour can provide you with reliable advice in product specification and selection to match the needs of the project or application you undertake. Our personnel are dedicated to seeing every step of the process through, from production to full delivery, and ready to contribute to the realisation of any architectural vision.

    Our products are available with several functional surfaces that contribute to scratch resistance, superior weathering performance, easy-clean, anti-graffiti, textured, and come in many shades to match your creativity and imagination. They are ideal for new and renovation projects.

    etalbond® is an Aluminium Composite Panel which consists of two aluminium layers with a thickness of 0.5 mm bonded with a polyethylene core, etalbond®PE, or a fire retardant mineral filled polymer core, etalbond®FR, minerals ≥ 70%, or an incombustible core, etalbond®A2, minerals ≥ 90%, with a total thickness of the panel equal to 3, 4 or 6 mm.

    In addition to the aesthetical upgrade of the building, the Ventilated Facade Systems (VFS) include the ventilation gap, which contributes to the thermally efficient behaviour of the building, forming an air layer between the outer environment and the inner of the building, assisting the moisture extraction and improving the circulation of fresh air while the cladding is acting as an additional sound barrier and improves shading.


    #facade #wall_cladding #alluminium #composite_panels #etalbond #coated_alluminium #ventilated_facade_systems

    Специфікація
    • etalbond® PE / FR / A2 aluminium composite panels with Bravo W cladding system in PVDF4 / PVDF3 / PVDF2 / lumiflon / VHDPE coating (according to project location and requirements), with total thickness of 3 / 4 / 6 mm, aluminium alloy EN AW 3105 H44 / EN AW 3105/3005/3003/5005 H44 / 5754 H42. 

      DIBt - Germany, European technical assessment, CSIC Spain, ITB - Poland, Thomas Bell wright - (TBWIC) Dubai Civil Defense (DCD) & Abu Dhabi Civil Defense (ADCD), TZUS - Chech Republic, AR - Romania, TUV SUD PSB - Singapore, TSUS - Slovak republic. Fire classification: EN 13501-1 - euroclassification: PE: class E, FR: B-s1,d0, A2: A2-s1,d0. France NFP 92-501: etalbond®A2: M0, etalbond®FR: M1. UK: BS 476 part 6 and part 7: etalbond®FR and etalbond®A2: class 0 according to approved document B. USA: ASTM E84: etalbond®FR and A2: class A. Israel SI 755: etalbond®FR and A2 V4.3. Switzerland: VKF: etalbond®A2: 6q.3, FR: 5.3. *contact ecs@elval-colour.com for specific detailing and substructure.

    Технічна специфікація
    • Унікальний номерelval-colour-etalbond-library
    • Сімейство продуктівFacade / Wall Cladding
    • Група продуктівetalbond ACP Coating Systems and VFS
    • ТипBuilding Material
    • Дата публікації2020-06-08
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийComposite
    • Розроблено вГреція
    • Виготовлено вГреція
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання
    • Класифікація IFCWall
    • Назва UNSPSCWall finishing materials
    • Код UNSPSC301615
    • Код Uniclass 2015Pr_25_93_72
    • Опис Uniclass 2015Roofing and cladding units
    • Код CSI MasterFormat 201407 42 13.23
    • Заголовок CSI MasterFormat 2014Metal Composite Material Wall Panels
    • Номер OmniClass23-13 33 19 11
    • Заголовок OmniClassCladding and Curtainwall Panels
    • Код CSI UniFormat IIB2010
    • Заголовок CSI UniFormat IIExterior Walls

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад