Публікуйте свої продукти
ROOFING STRATIGRAPHY – INSULATED STRUCTURAL WOOD PANEL WITH ELYROOF CLADDING
ROOFING STRATIGRAPHY – INSULATED STRUCTURAL WOOD PANEL WITH ELYROOF CLADDING
ROOFING STRATIGRAPHY – INSULATED STRUCTURAL WOOD PANEL WITH ELYROOF CLADDING
ROOFING STRATIGRAPHY – INSULATED STRUCTURAL WOOD PANEL WITH ELYROOF CLADDING
ROOFING STRATIGRAPHY – INSULATED STRUCTURAL WOOD PANEL WITH ELYROOF CLADDING
    ELYSIUM

    ROOFING STRATIGRAPHY – INSULATED STRUCTURAL WOOD PANEL WITH ELYROOF CLADDING

    ROOFING STRATIGRAPHY – INSULATED STRUCTURAL WOOD PANEL WITH ELYROOF CLADDING

    The balance between traditional construction and technological innovation is increasingly sought after in contemporary architecture.
    A roof built with a continuous wooden decking, separation layer, and an interlocking self-supporting ELYROOF metal panel without perforation offers the ideal solution for this type of requirement.

    The system combines the natural warmth of wood with modern metal technology, ensuring excellent waterproofing, durability, and aesthetics — with a clean visual appearance thanks to the absence of exposed fasteners.

    Suitable for both new constructions and renovations, this configuration allows for maximum design freedom, fast installation, and harmonious integration with the architectural context.

    Технічна специфікація
    • Унікальний номерroofing-stratigraphy-insulated-structural-wood-panel-with-elyroof-cladding
    • ТипObject (single object)
    • Дата публікації2025-11-18
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectБудівництво - Дах

    Доступність регіону

    Європа