Публікуйте свої продукти
Entrance mat EMCO DIPLOMAT Premium
Entrance mat EMCO DIPLOMAT Premium
Entrance mat EMCO DIPLOMAT Premium
Entrance mat EMCO DIPLOMAT Premium
Entrance mat EMCO DIPLOMAT Premium
Entrance mat EMCO DIPLOMAT Premium
Entrance mat EMCO DIPLOMAT Premium
Entrance mat EMCO DIPLOMAT Premium
    EMCO

    Entrance mat EMCO DIPLOMAT Premium

    Rollable and hard-wearing premium entrance mat with performance insert for supported installation options. Customisable widths and walking depths available without a compensation profile. Available in any geometric shape and in the standard profile heights 12, 17 and 22 mm. All inlays are now also available in a wide version.

    Optimally designed for buildings exposed to average to heavy footfall, e.g. for residential, commercial
    and general office buildings.

    Специфікація
    • - more durable reduction inwalking noise

      - increased moisture absorption

      - increased dirt absorption

      - anti slip approved

      - stress class suitable for properties

      - approved fire certification

      - uniform design

      - compliance with emission regulations

      - manufactured using polyamide inserts

    Технічна специфікація
    • Унікальний номерemco-diplomat-premium
    • ТипObject (single object)
    • Дата публікації2023-10-13
    • Номер видання1
    Посилання
    Пов'язані
    • Розроблено вНімеччина
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Entrance Flooring
    • Класифікація IFCFloor
    • Код Uniclass 2015EF_30_20
    • Опис Uniclass 2015Floors
    • Номер OmniClass23-15 17 11 11
    • Заголовок OmniClassFloor Toppings