Публікуйте свої продукти
Fancoil SILENCE ETWW THINW-LAN
Emmeti SPA

Fancoil SILENCE ETWW THINW-LAN

The increasing demand for efficient and effective comfort regarding summer and winter climate control in residential use, today can find a valid and innovative response by just using the “SILENCE THIN-WALL” appliance. This can create and maintain conditions of well-being all year round, thanks to sophisticated and accurate control. “SILENCE THIN-WALL“, is equipped with the new DC-INVERTER technology with high-efficiency permanent magnet motor, power and speed adjusted by means of an electronic device in “PWM” (Pulse With Modulation), which allows a significant reduction of noise and reduction in consumption by 30 to 50% with respect to conventional AC electric motors. Features The modern design and reduced depth (130 mm) make SILENCE “THIN-WALL” perfect for any type of environment; it becomes a furnishing component. It is available in different sizes and configurations, can be installed at the top of the wall and connected to “two pipe” plants with hot or cold water.
Специфікація
  • Fan coil for wall installation, equipped with a serial port for connecting the "LAN" control to the wall, supplied separately (mandatory accessory). It has two independent clean contacts for the activation of a chiller and a boiler, and a presence input.

    AUTO function with linear fan speed adjustment. Night operation with fan speed limitation and reduction (winter) or increase (summer) of the set temperature. On the electronic board there are two dip-switches (microswitches) for configuring the operation of the device according to need.

    With the first microswitch the logic of night-time heating operation is modified:
    - in the ON position, ventilation is inhibited, thus allowing the machine to heat the rooms by irradiation and natural convection, as in traditional radiators;
    - in the OFF position, the normal fan operation occurs.

    With the second microswitch:
    - in the ON position, ventilation is enabled, only in cooling mode, the ventilation continues at minimum speed even after reaching the setpoint to allow a more regular operation of the temperature probe and to avoid air stratification.

    - In the OFF position the function is cycled (2 minutes ON, 10 minutes OFF).
    This version is suitable for air conditioning commercial environments such as: meeting rooms, receptions, shops, hotel rooms, where there is a need to control several fan coils with a single "LAN" wall control

Технічна специфікація
  • Унікальний номерEmmeti_Silence_ETWW_THIN_LAN
  • Сімейство продуктівTerminals Air Unit
  • Група продуктівSilence THIN-WALL
  • ТипObject (single object)
  • Дата публікації2019-09-18
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийABS
  • Матеріал допоміжнийCopper
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Код Uniclass 2015Pr_70_65_03_29
  • Опис Uniclass 2015Fan coil units
  • Код CSI MasterFormat 201423 82 19
  • Заголовок CSI MasterFormat 2014Fan Coil Units
  • Номер OmniClass23-33 33 00
  • Заголовок OmniClassHVAC Fan Coil Units

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад

Схожі продукти