Публікуйте свої продукти
Gerpex RA insulated pipe (grey)
Emmeti SPA

Gerpex RA insulated pipe (grey)

Gerpex  is the modern and efficient Emmeti system used to build heating and sanitary system with multilayer pipes, made from cross-linked polyethylene (PEX) and aluminium, and special fittings.
The Gerpex system is suitable system for:
- Heating system
- Chilled water air-conditioning systems
- Hydraulic system
- Compressed air system 
The wide range of fitting and the various fastening options make the Gerpex System a complete and highly reliable product.
The pipe of the Gerpex system are comply with  D.M.174 (suitable for drink water / Italian Law).

Специфікація
  • Gerpex RA multilayer insulated grey color piping systems for water supply, heating, cooling, refrigerating and air compressed
    Manufactured and certifed by leading international bodies in compliance with UNI EN ISO 21003, according to the classes of use 2 and 5 for the transport of fuids at a maximum pressure of 10 bar and peak temperatures of 95°C.


    The Gerpex RA multilayer consists of 6 layers:
    - Cross-linked polyethylene inner pipe (PE-Xb)
    - Bonding layer connecting the inner pipe to aluminium pipe
    - Butt-welder aluminium pipe, thickness min 0,2 mm
    - Bonding layer connecting the outer pipe to aluminium pipe
    - Cross-linked polyethylene inner pipe (PE-Xb), dimension 16-32
    - Closed- cell expanted plyethylene, coveres with a film in extruded LD-PD grey color (insulating sheath)

    Technical data:
    - Classes of application (UNI ISO 21003): 2/10 bar, 5/10 bar
    - Maximum operating temperature: 95°C
    - Maximum operating pressure: 10 bar
    - Coefficient of linear expansion: 0,026 mm/m °C
    - Therminal conductivity: 0.45 W/m °C
    - Fire reaction class: EL (EN 13501-1)

    Technical data of insulating sheath:
    - Material: closed- cell expanted plyethylene, coveres with a film in extruded LD-PD
    - Therminal conductivity: ≤ 0.040 W/mK (UNI EN ISO 8497)
    - Fire reaction class: CL-S1-d0-d2 (EN 13501-1)
    - Thickness of covering: compliant with attachment B- TAB 1 of President Decree 412/93

    Dimensions available:

    14x2 – 50 meters with insulation thickness 6 mm
    14x2 - 100 meters with insulation thickness 6 mm
    16x2 - 50 meters with insulation thickness 6 mm
    16x2 - 100 meters with insulation thickness 6 mm
    18x2 - 50 meters with insulation thickness 6 mm
    18x2 - 100 meters with insulation thickness 6 mm
    20x2 – 50 meters with insulation thickness 6 mm
    20x2 – 50 meters with insulation thickness 9 mm
    26x3 – 50 meters with insulation thickness 9mm
    32x3 – 25 meters with insulation thickness 9 mm

Технічна специфікація
  • Унікальний номерgerpexra_insulated_grey_pipe
  • Сімейство продуктівMultilayer Pipe
  • Група продуктівGerpex RA
  • ТипObject (single object)
  • Дата публікації2018-07-30
  • Номер видання2
Посилання
Пов'язані
  • Матеріал основнийPolyethylene
  • Матеріал допоміжнийAluminium
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectСантехніка - Труби
  • Класифікація IFCPipe Fitting
  • Код Uniclass 2015Ac_10_40_67
  • Опис Uniclass 2015Plumbing
  • Код CSI MasterFormat 201422 10 00
  • Заголовок CSI MasterFormat 2014Plumbing Piping
  • Номер OmniClass23-27 43 00
  • Заголовок OmniClassPipe Fittings
  • Код CSI UniFormat IID20
  • Заголовок CSI UniFormat IIPLUMBING

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад