Публікуйте свої продукти
VMC - RECUPERA MED B - 140
Emmeti SPA

VMC - RECUPERA MED B - 140

VMC unit, double flow, with heart recovery , for vertical wall installation RECUPERA MED B-140

Специфікація
  • Double flow mechanical ventilation controlled unit (VMC), with heart recovery, for vertical wall installation, BASE version.
    Structure in galvanized sheet, powder-coated in RAL 9010 color, with thermal and acoustic insulation in expanded polypropylene.
    Fans (room air inlet and exhaust air expulsion) with EC "brushless" motor, very high efficiency and equipped with thermal protection and fan, backward curved centrifugal type, dynamically balanced. Silent operation.
    High efficiency heat exchanger, cross flow, in counterflow.
    Fixing bracket for simplified wall mounting.
    N ° 2 filters (external air intake and room air intake), G4 filtration efficiency class, easily removable.
    Automatic antifreeze protection, to prevent the formation of ice on the inlet side of the exchanger.
    Two condensate drain holes, for use depending on the season.
    Integrated by-pass for "free cooling" operation, during the summer season, with manual activation.
    Setting the maximum speed using a special selector (7 levels).
    Single speed operation; at two speeds; three-speed via SEL4xx accessory, which also includes free cooling mode.
    Possibility of operating at variable speed with appropriate "BMS" external home automation system.

    Technical data in accordance with EU Regulation n. 1254/2014

    - Maximum air flow (100%): 256 mc / h
    - Useful static pressure (100%): 100 Pa
    - Power supply 230 V - 50 Hz 1 ~
    - Maximum absorbed electrical power 160 W
    - Degree of protection IPX2
    - Specific energy consumption class A
    - Reference flow 49 l / s
    - Thermal efficiency of heart recovery 80 %
    - Sound power level: 56 dB (A)
    - Operating ambient temperature: 0 to 40 ° C
    - Dimensions LxHxP: 592x610x298 mm
    - Air intakes: De 125 mm
    - Weight 21.4 kg

Технічна специфікація
  • Унікальний номерrecupera_med_B_140
  • Сімейство продуктівVMC
  • Група продуктівRecupera MED
  • ТипObject (single object)
  • Дата публікації2018-02-02
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийPlastic
  • Розроблено вІталія
  • Виготовлено вІталія
  • Вага нетто (кг)21.4
Класифікація
  • Категорія BIMobjectHVAC - Heat Recovery
  • Назва UNSPSCFans
  • Код UNSPSC40101604
  • Код Uniclass 2015Pr_65_67_29
  • Опис Uniclass 2015Fans
  • Код CSI MasterFormat 201423 34 00
  • Заголовок CSI MasterFormat 2014HVAC Fans
  • Номер OmniClass23-33 31 19
  • Заголовок OmniClassFans

Схожі продукти

4.5 з 5 зірок 4.5 (27)