Публікуйте свої продукти
WATER-STOP | Waterproofing Membrane
WATER-STOP | Waterproofing Membrane
WATER-STOP | Waterproofing Membrane
WATER-STOP | Waterproofing Membrane
WATER-STOP | Waterproofing Membrane
WATER-STOP | Waterproofing Membrane
WATER-STOP | Waterproofing Membrane
    GURU waterproofing products

    WATER-STOP | Waterproofing Membrane

    WATER-STOP is a waterproof elastic geotextile membrane with a very good grip on surfaces and with a very low thickness
    due to its exclusive multilayer extrusion process. It is formed by a double sheet of thermoplastic polyolefin obtained by extrusion that provides waterproofing and is coated on both sides of non-woven synthetic fibres that provide the grip. Total thickness: 0.57 mm

    Thanks to the multi-layer structure of this membrane can bridges small cracks, absorbs the stresses of the joint between the coating and the substrate and reduces problems such as peeling and carbonation, thus contributing to ensure the integrity of tiles. One of its main advantages is the ease of installation (as a single person can do it) and the durability of the waterproofing.

    Специфікація
    • Water vapour transmission properties:

      Humidity resistance factor (μ): 8.039
      Vapour diffusion (sd value): 3.2m
      Water vapour diffusion resistance (Z): 16 MN-s/g

    Технічна специфікація
    • Унікальний номерwater-stop-waterproofing-membrane
    • Сімейство продуктівWaterproofing Membranes
    • Група продуктівWATER-STOP
    • ТипBuilding Material
    • Дата публікації2022-09-08
    • Номер видання1
    Пов'язані
    • Матеріал основнийVinyl
    • Матеріал допоміжнийCopolymer
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Waterproofing & Membranes
    • Класифікація IFCCovering
    • Номер OmniClass23-13 25 17 13 17
    • Заголовок OmniClassThermoplastic Sheet Waterproofing