Публікуйте свої продукти
Fan-coil sea range SEA 001 AC
Eurapo
Заархівовано

Fan-coil sea range SEA 001 AC

SEA-RANGE

After cruising up and down the great European rivers, EURAPO has evolved its expertise to develop a product designed exclusively for navigation on the open sea under the EURAPO MARINE brand. This has led to the creation of the new series of SEA-Range fan coil units: designed with ad hoc technological solutions, with selected, reliable materials and put through aerodynamic, thermal and acoustic testing, with performance certified by the EURAPO Laboratories.
With its solid geometry, top-quality components and ergonomic content, designed specifically for sea cruisers, SEA-Range actually offers two important strategic advantages:
• compact units that are as small as possible to adapt to the space available;
• easy access from corridors for inspection and maintenance purposes, without needing to disturb the privacy of cabin guests.

Специфікація
  • FEATURES

    STRUCTURE: double skin structure composed by 8/10 mm galvanized metal sheet insulated with polyolefin closed cell thermal insulation material (thickness 12 mm).

    AIR DELIVERY SPIGOT/FRESH AIR INTAKE: air supply spigot ø 150 mm – Fresh air intake spigot ø 100 mm.

    COIL: galvanized steel frame (thickness 1,2 mm) and aluminium fin pack.

    Headers made by brass, connection G1/2” Gas female, provided with air vent/water drainage.

    Copper pipes.

    ASYNCHRONOUS FAN DECK: composed by 230V-50/60 Hz-IP 44 Cl. B electric motor, scrolls and impellers in galvanized steel mounted in an aluminium cradle.

    EST version: galvanized steel impellers and aluminium cradle.

    FILTER: composed by a metal frame and a galvanized wire mesh protecting the filter media.

    Filtration grade: G1 - Thickness: 5mm.

    CONDENSATE TRAY: made by galvanized metal sheet insulated with polyolefin closed cell thermal insulation material (thickness 3 mm).

    FIXING SUPPORTS: galvanized metal plate, thickness 2,5 mm.

    ACCESSORIES 

    3 WAYS VALVE KIT:  ON/OFF 3 ways, 4 portvalve, kvs 1,6, 1/2” GM.

    CU-SS AISI COIL: stainless steel AISI 316L frame (thickness 12 mm) and copper fin pack.

    STAINLESS STEEL CONDENSATE TRAY: stainless steel AISI 316L condensate tray.

    ELECTRIC HEATER: stainless steel AISI 321 structure - ø 8,5 mm stainless steel AISI 321 pipe - Power: 1000 W – 230V, 50/60 Hz.

Технічна специфікація
  • Унікальний номерFancoil-SEA-RANGE
  • Сімейство продуктівFan coils units
  • Група продуктівConcealed
  • ТипObject (single object)
  • Дата публікації2022-10-18
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийGalvanized steel
  • Матеріал допоміжнийCopper
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Код Uniclass 2015Pr_70_65_03_29
  • Опис Uniclass 2015Fan coil units
  • Код CSI MasterFormat 201423 82 19
  • Заголовок CSI MasterFormat 2014Fan Coil Units
  • Номер OmniClass23-33 33 11
  • Заголовок OmniClassFan Coil Units
  • Код CSI UniFormat IID3050
  • Заголовок CSI UniFormat IITerminal & Package Units
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit