Публікуйте свої продукти
Agrotherm+ Cantábrico Panel
Agrotherm+ Cantábrico Panel
Agrotherm+ Cantábrico Panel
Agrotherm+ Cantábrico Panel
    Euronit

    Agrotherm+ Cantábrico Panel

    Fiber cement sandwich panel for roofs of livestock or industrial buildings. Composed of fiber cement Granonda Board, polyurethane insulation injected into a 40 kg/m3 density mould and white polyester interior finish, washable with pressurized water and resistant to disinfectants. The interior is finished with a PVC profile that improves the closing between panels, preventing the entrance of small birds and rodents. The white interior finish also adds luminosity to the interior of the building. It has special panels designed for the eaves and ridge, covering with polyester the part of the polyurethane that would be exposed.
    Специфікація
    • Available in different lengths: 250x110cm / 200x110cm / 152x110cm and overlaps: 15cm and 20cm. Agrotherm Plus is the sandwich panel with the best thermal insulation on the market: K=U=0,3273 kcal/hm2K = 0,3807 W/m2K. As it does not contain metallic elements, it offers an anti-corrosion guarantee and is therefore resistant to aggressive environments. The polyester interior finish is washable with high pressure water and disinfectant products. The white polyester gives luminosity to the interior of the building. The longitudinal PVC joint ensures that the panels fit together, preventing the entry of small birds and rodents. No drum effect due to wind, rain or hail. Durable, requires no maintenance.
    Технічна специфікація
    • Унікальний номерagrotherm_cantabrico
    • Сімейство продуктівPanel sándwich fibrocemento
    • Група продуктівAgrotherm+
    • ТипBuilding Material
    • Дата публікації2019-11-18
    • Номер видання1
    • Ширина (мм)1100
    Пов'язані
    • Матеріал основнийFibercement
    • Матеріал допоміжний1C Polyurethane
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівництво - Дах
    • Класифікація IFCRoof
    • Назва UNSPSCRoofing materials
    • Код UNSPSC301515
    • Код Uniclass 2015EF_30_10
    • Опис Uniclass 2015Roofs
    • Код CSI MasterFormat 201407 32 23
    • Заголовок CSI MasterFormat 2014Mineral-Fiber Cement Roof Tiles
    • Номер OmniClass23-13 39 00
    • Заголовок OmniClassRoof Coverings, Claddings, Linings
    • Код CSI UniFormat IIB3010
    • Заголовок CSI UniFormat IIRoof Coverings

    Доступність регіону

    Європа
    Іспанія
    Португалія