Публікуйте свої продукти
5' Roll-in Shower with Simulated Tile - 63" x 36" Exterior Dimensions
EverFab

5' Roll-in Shower with Simulated Tile - 63" x 36" Exterior Dimensions

The S6336TA is a one-piece roll-in type shower stall with simulated 12” x 24” tile design. It is compliant with all major accessibility codes, including the Universal Plumbing Code, IAPMO, ADA, ANSI, California Title 24, and Washington Administrative Code. The stylish tile design makes it an aesthetically pleasing and practical addition to just about any bathroom design.

  • Clear floor space of 60″ x 33 ⅜″
  • Anti-slip floor design
  • Built-in reinforcement to support ADA compliant grab bars and seat
  • Available in 1 ½", 1", and ¼” no-recess barrier free threshold height
  • Strength-tested bottom plate
  • A weight of approximately 140 pounds
  • 30-year limited warranty


    Специфікація
    • Shower Stall:
      1. Model: No. S6336TA-L/R
      2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, simulated 12” x 24” tile, and inorganic composite reinforcement for placement of grab bars and seat
      3. Exterior dimensions: 63 inches wide x 36 inches deep x 79-1/2 inches high
      4. Rough-in: +1/8” -0” nominal dimensions
      5. Threshold: [Standard] [Low Profile] [No-Recess] Threshold Detail
      6. Accessibility Accessories: [A0] [A1] [A2] [A3] [Custom] accessory configuration
      7. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [folding seat], [T-shaped EverDam]. If applicable, please indicate location of additional accessories on drawing
      8. Accessory Style: [A0 - No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]
      9. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

      Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

    Технічна специфікація
    • Унікальний номерs6336ta
    • Сімейство продуктівANSI A - ADA - CA Title 24
    • Група продуктівS6336TA
    • ТипObject (single object)
    • Дата публікації2022-10-13
    • Номер видання1
    • Висота (у дюймах)79.5
    • Ширина (у дюймах)63
    • Глибина (у дюймах)36
    Пов'язані
    • Матеріал основнийFiber Glass
    • Матеріал допоміжнийFiber Glass
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (у фунтах)140
    Класифікація
    • Категорія BIMobjectSanitary - Showers
    • Класифікація IFCBuilding Element
    • Код за ETIMEG017640
    • Назва за ETIMSanitary showers
    • Назва UNSPSCShowers
    • Код UNSPSC30181503
    • Код Uniclass 2015SL_35_80_80
    • Опис Uniclass 2015Showers
    • Код CSI MasterFormat 201422 42 23
    • Заголовок CSI MasterFormat 2014Commercial Showers
    • Номер OmniClass23-31 17 00
    • Заголовок OmniClassShowers

    Доступність регіону

    Північна Америка
    Сполучені Штати