Публікуйте свої продукти
5' Curbed Shower with Simulated Tile - 62" x 38-5/8" Exterior Dimensions
EverFab

5' Curbed Shower with Simulated Tile - 62" x 38-5/8" Exterior Dimensions

This one-piece curbed shower with simulated tile is constructed from two layers of a hand-rolled, fiberglass-reinforced composite, an intermediate layer of polyester spray core, and an unsaturated polyester gel coat finish. The 12 inch x 24 inch simulated tile design and twin molded soap ledges offer a combination of class and convenience. EverFab’s reinforced bottom plate and unique composite core material meet FHA and ANSI Type B Unit requirements, making this unit a durable choice.

  • Anti-slip floor design
  • Built-in reinforcement to support ADA compliant grab bars and seat
  • Pre-leveled bottom plate that requires no mortar or leveling for installation
  • 4” exterior threshold height
  • A weight of approximately 145 pounds
  • 30-year limited warranty


    Специфікація
    • Shower Stall:

      1. Model: No. SS6239TB

      2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, simulated 12 inch x 24 inch tile, molded soap ledges, and inorganic composite reinforcement capable of meeting FHA and ANSI Type B Unit accessibility requirements

      3. Exterior dimensions: 62 inches wide x 38-5/8 inches deep x 78-1/2 inches high

      4. Rough-in: +1/8” -0” nominal dimensions

      5. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [folding seat]. If applicable, please indicate location of additional accessories on drawing

      6. Accessory Style: [A0 - No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]

      7. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

      Keywords: handicap shower, best bath, room shower stall, fiberglass shower stall, fiberglass shower stalls, ADA shower stall, modern shower designs, accessible shower, one-piece shower units, handicap accessible shower, one-piece fiberglass shower stall, one-piece fiberglass showers

    Технічна специфікація
    • Унікальний номерss6239tb
    • Сімейство продуктівANSI B
    • Група продуктівSS6239TB
    • ТипObject (single object)
    • Дата публікації2022-10-13
    • Номер видання1
    • Висота (у дюймах)78.5
    • Ширина (у дюймах)62
    • Глибина (у дюймах)38.62
    Пов'язані
    • Матеріал основнийFiber Glass
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (у фунтах)145
    Класифікація
    • Категорія BIMobjectSanitary - Showers
    • Класифікація IFCBuilding Element
    • Код за ETIMEG017640
    • Назва за ETIMSanitary showers
    • Назва UNSPSCShowers
    • Код UNSPSC30181503
    • Код Uniclass 2015SL_35_80_80
    • Опис Uniclass 2015Showers
    • Код CSI MasterFormat 201422 42 23
    • Заголовок CSI MasterFormat 2014Commercial Showers
    • Номер OmniClass23-31 17 00
    • Заголовок OmniClassShowers

    Доступність регіону

    Північна Америка
    Сполучені Штати