Публікуйте свої продукти
Snap‑On‑Seam High‑Profile Standing Seam Metal Roof Panel (Fabral)
Fabral

Snap‑On‑Seam High‑Profile Standing Seam Metal Roof Panel (Fabral)

The snap on seam design allows for easy installation or removal of panels. This is especially helpful in times of repairs.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Специфікація
  • Panel Options Available: Solid Substrate Installation Only

    Substrate Offering:

    • .032" Aluminum
    • .040" Aluminum
    • 22 Gauge Steel
    • 24 Gauge Steel

    Panel Features:

    • Factory Applied Sealant
    • Unlimited Thermal Movement

    Customizations Available: Tapering Options

    Maximum Panel Length: 47'

    Minimum Panel Length: 6'

Технічна специфікація
  • Унікальний номерsnap-on-seam-high-profile-standing-seam-roof-panel
  • Сімейство продуктівMetal Roofing, Standing Seam
  • Група продуктівHigh‑Profile Snap‑On Seam Panels
  • ТипObject (single object)
  • Дата публікації2023-11-26
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Дах
  • Класифікація IFCRoof
  • Код Uniclass 2015Pr_25_71_14
  • Опис Uniclass 2015Cladding and lining panels (Lightweight cladding and roofing panels)
  • Код CSI MasterFormat 201407 41 13
  • Заголовок CSI MasterFormat 2014Metal Roof Panels
  • Номер OmniClass23-13 39 11 11
  • Заголовок OmniClassExterior Metal Roof Panels