Публікуйте свої продукти
Sidelight
Sidelight
    Fagerhult

    Sidelight

    Sidelight is a recessed luminaire suitable for both work lighting in offices and schools and general lighting in communication areas. The circular light opening provides a glare-free direct light and a soft ambient light on the ceiling.

    Luminaire body made of sheet steel. Lacquered in white (RAL 9016 G40).

    Available Light control: Organic Response, DALI/Phase-pulse, 

    Специфікація
    • For permanent connection in separate driver box. Snap-in terminal block 3x2.5 mm² (x2), through-wiring possible. 5x2.5 mm² (x2) for dimming. Can also be supplied with chassis mounted snap-in connector in the driver where a T-splitter or earthed mains cable and plug are possible. The luminaire body and driver are interconnected with a quick connection system. Luminaire body Class III. The supplied driver must be connected to the protective earth. CLO (Constant Light Output).

      Luminaire for recessed installation in suspended ceilings. Unventilated or ventilated suspended ceilings. For suspended ceilings with visible T-bars (15 or 24 mm). For detailed information, see the installation instructions.

      Delta – micro-prism louvre in UV-stable acrylic (PMMA).

    Технічна специфікація
    • Унікальний номерsidelight
    • ТипObject (single object)
    • Дата публікації2026-10-07
    • Номер видання1
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі

    Схожі продукти