Публікуйте свої продукти
Linea Maxi 3 (sporgenza fino a 160 cm - vetro 12+12)
Linea Maxi 3 (sporgenza fino a 160 cm - vetro 12+12)
    Faraone

    Linea Maxi 3 (sporgenza fino a 160 cm - vetro 12+12)

    The Linea Maxi canopy is an architectural solution that combines innovation, safety and design.

    12+12+1.52 laminated tempered glass . Rigid plastic interlayer type 2 (SG type, X-LAB, ABAR), with a projection up to 160 cm.


    Специфікація
    • Structure: extruded aluminium profile, weather and corrosion resistant, ensuring durability and structural stability. Profile finish: 20 microns (0.79 mil) anodising (according to Qualanod certification) or RAL painting (according to Qualicoat Seaside certification). Cover: tempered safety glass with polished edges for optimal safety. Glass type: tempered laminated 10+10 (3/8”+3/8”) with depth up to 150 cm (4.92 ft) or 12+12 (1/2”+1/2”) with depth up to 160 cm (5.24 ft). Both with rigid plastic thickness 1.52 (0.06”) family 2 (type SG, X-LAB, ABAR). Dimensions: can be installed without length limits (max. 6 m bars can be installed side by side), depth up to 160 cm (5.24 ft), profile h 114.5 mm (4.50 in). We recommend glass panes up to 2 metres in length for ease of installation. The 160 cm (5.24 ft) projection is ideal for solutions requiring high coverage, rain and snow protection or for use as a sunshade (opaque plastic or coloured glass).

    Технічна специфікація
    • Унікальний номерLinea3maxivetro1212
    • Сімейство продуктівShelters
    • Група продуктівCanopies
    • ТипObject (single object)
    • Дата публікації2025-05-12
    • Номер видання1
    Пов'язані
    • Матеріал основнийGlass
    • Матеріал допоміжнийAluminium
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectLandscaping - Вуличні меблі
    • Код Uniclass 2015Ss_25_50_45_10
    • Опис Uniclass 2015Canopy systems
    • Код CSI MasterFormat 201410 73 16
    • Заголовок CSI MasterFormat 2014Canopies
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
    3.8 з 5 зірок 3.8 (68)
    5.0 з 5 зірок 5.0 (6)