Публікуйте свої продукти
FOST TRACK White Ø70 43W 36° FASHION
Faro Barcelona

FOST TRACK White Ø70 43W 36° FASHION

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This white track projector has a diameter of Ø70, an angle of 36° and a power of 43W. Ideal for fashion lighting.
Специфікація
  • Reference: 0118FS31-110

    Catalogue: Architectural

    EAN: 8421776382299

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 0117

    Body material: Aluminium

    Body finish: Matt White

    IP: 20

    Type: II

    Power max (W): 43W

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Lumens max: 3408lm

    Voltage: 110V

    Colour temperature (K): 3100K

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 36

    Total height: 165

    Total diameter: 70

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Технічна специфікація
  • Унікальний номер0118FS31-110_-_FOST-TRACK-White-70-43W-36deg-FASHION
  • Сімейство продуктівArchitectural
  • Група продуктівTrack Projectors
  • ТипObject (single object)
  • Дата публікації2024-10-04
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Вага нетто (кг)1
Класифікація
  • Категорія BIMobjectОсвітлення - Surface Mounted