Публікуйте свої продукти
FOST TRACK black projector Ø70 43W CRI97 2700K  60°  DALI
Faro Barcelona

FOST TRACK black projector Ø70 43W CRI97 2700K 60° DALI

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This black track projector has a diameter of Ø70, color temperature of 2700K, CRI97, an angle of 60°, a power of 43W and its DALI control system.
Специфікація
  • Reference: 0118X2762D

    Catalogue: Architectural

    EAN: 8421776338012

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Wall

    Serie: 0117

    Body material: Aluminium

    Body finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 43W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    CRI: 97

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 60°

    Total height: 165

    Total diameter: 70

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,26

Технічна специфікація
  • Унікальний номер0118X2762D_-_FOST-TRACK-black-projector-70-43W-CRI97-2700K--60deg--DALI
  • Сімейство продуктівArchitectural
  • Група продуктівTrack Projectors
  • ТипObject (single object)
  • Дата публікації2024-10-04
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Вага нетто (кг)26
Класифікація
  • Категорія BIMobjectОсвітлення - Surface Mounted