Публікуйте свої продукти
FOST PULLDOWN Black projector 15W 35° 3000K CRI90
Faro Barcelona

FOST PULLDOWN Black projector 15W 35° 3000K CRI90

FOST PULLDOWN is a recessed luminaire designed to act as a downlight and convertible into a very functional projector thanks to its optical block extraction system that allows it to meet the expectations of accent lighting. This feature gives FOST PULLDOWN perfect flexibility for multifunctional spaces that require adaptation or modification from a fixed point. This black pulldown projector has a color temperature of 3000K, CRI90, an angle of 35° and a power of 15W. These qualities make it an ideal solution for commercial spaces, hotels, restaurants, retail and domestic spaces.
Специфікація
  • Reference: 012293032

    Catalogue: Architectural

    EAN: 8421776269972

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0117

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 1343lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 35°

    Total height: 121

    Total diameter: 50

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.6

    Net weight consolidated item: 0,1

Технічна специфікація
  • Унікальний номер012293032_-_FOST-PULLDOWN-Black-projector-15W-35-3000K-CRI90
  • Сімейство продуктівArchitectural
  • Група продуктівRecessed Lamp
  • ТипObject (single object)
  • Дата публікації2024-10-04
  • Номер видання1
Посилання
Пов'язані
  • Вага нетто (кг)1
Класифікація
  • Категорія BIMobjectОсвітлення - Surface Mounted