Публікуйте свої продукти
TEKO - 1 White surface LED food 24W bread&fruit 20
Faro Barcelona

TEKO - 1 White surface LED food 24W bread&fruit 20

TEKO is a white surface luminaire with a contemporary appearance and integrated LED, designed for lighting restoration projects or businesses in general. Driver not included but necessary. LED FOOD technology for bread, fruit, vegetables and cheese highlights the characteristics of these foods by enhancing their natural brightness. The colors appear warm, defined and intense, giving them an appetizing appearance.
Специфікація
  • Reference: 050401901

    Catalogue: Architectural

    EAN: 8421776174665

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Series: 0504

    IP: 20

    Power max.(W): 24W

    Light source: COB LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 700mA CC

    Lumens max: 1600lm

    CRI: 85

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 36°

    Total height: 176

    Length: 127

    Depth: 127

    Additional rods included in the box: No

    Individual box height (MM): 185

    Individual box width (MM): 135

    Length individual box (MM): 135

    Volume Box Ind. Trawl: 0.003372

    Gross weight of box Ind. Trawl: 1.95

    PCS: 0

    Net weight consolidated item: 1,75

Технічна специфікація
  • Унікальний номер050401901_-_TEKO---1-White-surface-LED-food-24W-bread-fruit-20
  • Сімейство продуктівArchitectural
  • Група продуктівSHADES
  • ТипObject (single object)
  • Дата публікації2024-10-04
  • Номер видання1
Пов'язані
  • Вага нетто (кг)175
Класифікація
  • Категорія BIMobjectОсвітлення - Surface Mounted