Публікуйте свої продукти
OMNIA S HYBRID C 8/10
Ferroli

OMNIA S HYBRID C 8/10

R32 air-to-water reversible hybrid heat pumps for split installation with instant production of dhw
Специфікація
  • The OMNIA S HYBRID C 3.2 hybrid heat pumps combine R32 eco-friendly heat pump technology and the condensation boiler with the instant production of DHW in a single compact product. The eco-friendly R32 gas combines high efficiency with a reduced environmental impact. Thanks to its GWP of 675, about a third compared to the GWP of R410a, it helps to reduce emissions of CO2, which are the main cause of global warming. The Ferroli hybrid systems are the ideal solution for replacing old generators, even on high-temperature systems with radiators, thanks to the integration of the boiler. The compact size, similar to that of a wall-hung boiler, makes it easier to replace without significant loss of space or the need for major restructuring work. By running the boiler or heat pump as the climatic conditions vary, the internal electronics optimise the output of the system by constantly operating in the most economic and efficient mode possible, with excellent benefits for the end user. The boiler will be free to produce instant DHW even during heat pump heating or cooling operations, thereby maximising the comfort levels. In the unlikely event that the heat pump is blocked, the boiler will still be able to operate autonomously in backup mode, thus guaranteeing heating and the production of DHW. The system consists of a Full DC inverter external unit, available with a choice of 4 different powers, associated with the hybrid internal and condensation unit with an integrated hydronic module, including a DC inverter pump to manage the cooling circuit. The system is extremely versatile and capable of operating in harsh climate conditions up to -20°C outdoors. It avoids the risk of freezing thanks to a split cooling circuit. Wall flue gas exhaust in the cases pertaining to Italian Leg. Decree no. 102 of 4 July 2014. FEATURES OF THE OUTDOOR UNIT: - Approved for external use in completely exposed site - Powered by R32 eco-friendly gas with low environmental impact - Inrush current and reduced noise thanks to Full inverter technology - Compressor with twin rotary DC INVERTER motor on vibration damping supports and wrapped in double layer of soundproofing material to minimise vibrations and noise - Axial fans with DC brushless motor including protective grilles - External air temperature probe pre-installed on the unit. FEATURES OF THE INDOOR UNIT: - Sturdy and suitable for replacing particularly critical systems - Combustion module with a 1:10 modulation range and extra-thick stainless steel heat exchanger with larger channels to maintain high efficiency even on old oxidised and soiled systems - Standard supply with squared system supply and return valves (with easy-access filter for inspection) - M.G.R: Methane, LPG, Propane-air Ready, with a simple configuration, the boiler can run on natural gas, LPG and a propane-air mixture without the use of any additional conversion kits - MC2: Multi Combustion Control, combustion system with patented gas-adaptive technology for improved adaptability of use to variations in the gas supply conditions (e.g. pressure fluctuations or drops) - F.P.S: Flue gas protection system. The standard flue gas check valve offers easy connection to pressurised collective flue systems - Particularly suited to operating in flues requiring “heavy-duty” pipes thanks to approval for operation with flue gas exhaust pipes with a diameter of 50mm - Installation site: also for outdoor use in partially protected areas up to -5°C as standard.
Технічна специфікація
  • Унікальний номерOMNIASHYBRIDC_8_10
  • Сімейство продуктівHVAC - Heat Pumps
  • Група продуктівHeat Pumps
  • ТипObject (single object)
  • Дата публікації2022-05-12
  • Номер видання1
Пов'язані
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectHVAC - Теплові насоси
  • Номер OmniClass23-33 17 13
  • Заголовок OmniClassSplit System Heat Pumps

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад

Схожі продукти