Публікуйте свої продукти
Lay Light square tube
Lay Light square tube
Lay Light square tube
Lay Light square tube
Lay Light square tube
Lay Light square tube
Lay Light square tube
Lay Light square tube
    Fiberline A/S

    Lay Light square tube

    Lay Light by Fiberline is a new generation composite material created with outstanding architecture in mind – for example as facade panels. The material is a glass fibre composite bonded with a translucent matrix that allows the light to filter through the layers, revealing the true identity of the material – glass fibre rovings and mats that serve as both strong reinforcements for the product and deliver its unique aesthetic character. Fiberline’s square tub profile is translucent and non-reflecting. This product can be used for many applications ranging from furniture manufacturing to being a part of the load bearing system. Fiberlines products are manufactured using a process called pultrusion. The pultrusion process is the most efficient way of manufacturing fibre reinforced materials and ensures consistent reproducible quality.
    Специфікація
    • Dimension HxW: 50x50 mm Lengths: Standard length 6 m Weight: 1,6 kg/m Tolerances: EN 13706-2
    Технічна специфікація
    • Унікальний номерLay_Light_square_tube
    • Сімейство продуктівFiberline
    • Група продуктівLay Light
    • ТипObject (single object)
    • Дата публікації2020-01-16
    • Номер видання1
    • Висота (мм)50
    • Ширина (мм)50
    Посилання
    Пов'язані
    • Матеріал основнийFibreglass reinforced polymer composite
    • Розроблено вДанія
    • Виготовлено вДанія
    Класифікація
    • Категорія BIMobjectСтіни - Finishes
    • Класифікація IFCObject