Публікуйте свої продукти
FiberTite® Crossgrip
FiberTite

FiberTite® Crossgrip

The FTR CROSSGRIP walkway is an open grid PVC material with cross directional top ribs that provides positive

traction with a slip resistant design.

Специфікація

  • Description

    The FTR CROSSGRIP walkway is an open grid PVC material with
    cross directional top ribs that provides positive traction with a
    slip resistant design. The walkway material is available in 2-ft
    wide by 9/16-in high by 33-ft long rolls.
    The walkway is loose laid on the roofing membrane for ease of
    installation and has been tested to withstand wind speeds up to
    90-mph without any additional attachment. For high wind areas
    the walkway can be secured to the FiberTite roofing membrane
    with welded loops / strips of FiberTite.
    FTR CROSSGRIP walkway is available in light grey. It is also
    available in 3-ft and 4-ft widths with special order and lead
    times.

    Composition

    Flexible Plasticized Polyvinyl Chloride (PVC)

    Warranty

    5-Years

Технічна специфікація
  • Унікальний номерfibertite-crossgrip
  • Сімейство продуктівRoof Systems
  • Група продуктівWalkways
  • ТипBuilding Material
  • Дата публікації2022-07-18
  • Номер видання1
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Other Building Materials
  • Класифікація IFCRoof
  • Назва UNSPSCRoofing accessories
  • Код UNSPSC301516
  • Код Uniclass 2015Pr_25_57_51_51
  • Опис Uniclass 2015Membrane walkways
  • Код CSI MasterFormat 201407 72 46
  • Заголовок CSI MasterFormat 2014Roof Walkways
  • Номер OmniClass23-13 41 19
  • Заголовок OmniClassRoof Walkways
  • Код CSI UniFormat IIB30
  • Заголовок CSI UniFormat IIROOFING

Доступність регіону

Північна Америка
Сполучені Штати