Публікуйте свої продукти
FiberTite® Industrial Downspout Closed Face
FiberTite

FiberTite® Industrial Downspout Closed Face

FiberTite's Industrial Downspout is fabricated in sizes to meet specific job requirements. For easy installation, downspouts are produced with small and large ends with three attachment straps per 12' section.

Специфікація
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Accessories

    Factory fabricated accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Include

    All hangers are included and will arrive to the job site with the product.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga galvanized steel, 22 ga galvanized steel, .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Please note: Express colors available in shorter lead times for 24 ga., .040” and .050” only. Standard lead times, which may be longer, apply for 22 ga. and .063”.

    Custom Capabilities

    Specially fabricated products are available to meet the unique needs of each project.

Технічна специфікація
  • Унікальний номерfibertite-industrial-downspout_closed-face
  • Сімейство продуктівRoof Systems
  • Група продуктівDownspout
  • ТипObject (single object)
  • Дата публікації2022-06-29
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Roof Accessories
  • Класифікація IFCRoof
  • Назва UNSPSCDownspouts
  • Код UNSPSC30151701
  • Код Uniclass 2015Pr_65_50_35
  • Опис Uniclass 2015Gutters and accessories
  • Код CSI MasterFormat 201407 71 23
  • Заголовок CSI MasterFormat 2014Manufactured Gutters and Downspouts
  • Номер OmniClass23-13 41 39 11
  • Заголовок OmniClassRoof Downspouts
  • Код CSI UniFormat IIB30
  • Заголовок CSI UniFormat IIROOFING

Доступність регіону

Північна Америка
Сполучені Штати